Search

Refrigerated CentriVap Benchtop Vacuum Concentrator

Refrigerated CentriVap Vacuum Concentrator
  • Refrigerated CentriVap Vacuum Concentrator
Catalog #: 7310020-BB1
Qty:
Sale Price: $3,000.00 Price: $12,000.00

Attributes

  • Product Category: Dry Evaporators, Concentrators & Cold Traps

Specifications

  • Estimated Shipping Weight: 108.0 lbs
  • Estimated Shipping Weight metric: 49.0 kg
  • Dimensions: 14.3" w x 21.7" d x 16.6" h
  • Dimensions metric: 36.3 x 55.1 x 42.2 cm
  • Electrical: 115 V, 60 Hz, 16 amps

Return authorized repaired unit. Latch and insulation replaced. SN: 220836942



Our Product Representatives Are Here To Help

Related Products

Warehouse Sale

Warehouse Sale

Find drastically reduced prices in our Warehouse Sale.

Product Selection Tools


Biosafety Cabinet Configurator

Find the right Class II enclosure for your work, or even for your liquid handler.