Search

Replacement Aluminum Heater Pans (250 Count)

3425202 CApture Portable Aluminum Pans
  • 3425202 CApture Portable Aluminum Pans
Catalog #: 3425202
Qty:
Price: $380.00

Attributes

  • Applicable Products: CApture Portable Fuming Systems

Specifications

  • Estimated Shipping Weight: 1.0 lbs
  • Estimated Shipping Weight metric: 0.5 kg
  • Dimensions: 8" x 5" x 4"
  • Dimensions metric: 20.3 x 12.7 x 10.2 cm

Disposable aluminum pans for holding Super Glue®  or water. Ten pans are included with each CApture Portable Fuming System. Package of 250. Shipping weight 1.0 lb. (0.5 kg)

Literature & Resources

  • Brochures

    • Forensic Enclosures Catalog

      Contains features and benefits, dimensional data, accessory information, specifications and ordering information on the complete line of Forensic Enclosures, including CApture Portable Fuming Systems, Protector Evidence Drying Cabinets and Protector Downdraft Powder Stations.

      View Files

  • Safety Data Sheets

    • Lithium Polymer Batteries SDS

      Safety Data Sheet for Lithium Ion Polymer rechargable batteries used in CApture Field Power Kits.

      View Files

Related Products

Labconco Forensic Enclosures with Scientist

Forensic Enclosures

Labconco offers a variety of forensic equipment, including Protector Evidence Drying Cabinets, Protector Downdraft Powder Stations and CApture CA Fuming Systems. 

Recently Viewed Products