Search

Replacement Bag for Bag-in/Bag Out HEPA/ULPA Filter

Replacement Bag for Bag-in/Bag Out HEPA/ULPA Filter
  • Replacement Bag for Bag-in/Bag Out HEPA/ULPA Filter

Catalog #: 3776005

Discontinued Item

View replacement: Replacement Bag for Bag-In/Bag-Out HEPA/ULPA Filter (3776025)

This product has been discontinued and is no longer available for purchase. Support literature is still available for download. Replacement parts and accessories may be available for purchase. Please contact Labconco at 800-821-5525 or 816-333-8811.

Attributes

  • Filter Type: Filter Accessory
  • Applicable Categories: XPert, RXPert Balance & XPert Bulk Powder Enclosures, XPert Nano Enclosures
  • Enclosure Nominal Width: 4'
  • Filter Application: Particulate
  • Filter Length (Inches): 90 to 100

Specifications

  • Estimated Shipping Weight: 9.0 lbs
  • Estimated Shipping Weight metric: 4.1 kg
  • Dimensions: 96.0" circumference x 96.0" long
  • Dimensions metric: 243.8 x 243.8 cm

Literature & Resources

  • Brochures

    • FilterMate Portable Exhausters & Protector Work Stations Filters

      View Files

    • XPert Balance & Bulk Powder Enclosures Filters and Accessories

      View Files

    • XPert Nano Enclosures Filters & Accessories

      View Files

Related Products

Fume Hoods & Enclosures

Labconco offers a wide range of general chemistry, educational, high performance, filtered and special application chemical fume hoods for your laboratory. 

SEE HOW TO SELECT

Ductless (Carbon-Filtered) Enclosures

Ductless (Carbon-Filtered) Enclosures

These enclosures use carbon filters and, in some cases HEPA filters, to protect users from exposure to hazardous fumes. No ducting is required.

Logic and Axiom with Scientist

Biological Safety Cabinets & Enclosures

Class I and Class II biological safety cabinets are suitable for use with agents that require Biosafety Level 1, 2 or 3 containment.

PuriCare Open Access Station in Use

Laboratory Animal Research Stations

These HEPA-filtered vivarium enclosures provide protection from allergens and other particulates during small laboratory animal transfer and bedding disposal operations. 

Glove Boxes and Gas Purifiers

Labconco offers Filtered, Controlled Atmosphere and Combination Glove Boxes that provide a physical barrier between the user and materials inside.

Laboratory Carts

Laboratory Carts, Tables & Benches

Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.