Search

Sash Stop Kit (Pre-2012 Hoods)

Sash Stop Kit (Pre-2012 Hoods)
  • Sash Stop Kit (Pre-2012 Hoods)
Catalog #: 9724500P
Qty:
Price: $46.00

Attributes

  • Applicable Products: Protector Premier Laboratory Hoods, Protector Radioisotope Laboratory Hoods, Protector Perchloric Acid Laboratory Hoods, Protector XL Benchtop Laboratory Hoods

Specifications

  • Estimated Shipping Weight: 0.5 lbs
  • Estimated Shipping Weight metric: 0.2 kg

For use with older models of Protector Premier, XL Benchtop, Stainless Steel Radioisotope and Stainless Steel Perchloric Acid Fume Hoods made before 2012.

A Sash Stop restricts how far a vertical-rising sash may be opened. This small plastic device may be easily field installed on the fixture panel of a Protector Hood, which have been factory-prepared to accommodate a sash stop at the 60% open position (18" to work surface). Alternate sash positions may be field drilled. Each Sash Stop Kit includes components for one sash.

Related Products

Fume Hoods & Enclosures

Labconco offers a wide range of general chemistry, educational, high performance, filtered and special application chemical fume hoods for your laboratory. 

SEE HOW TO SELECT

Remote Blowers & Exhausters

Remote blowers, designed for roof-mounting, provide airflow for fume hoods and other enclosures. Exhausters, designed for ductless applications, filter the air before returning it to the lab.

SpillStopper Work Surface

Work Surfaces

Labconco offers dished and flat solid epoxy and flat stainless steel work surfaces that work with a number of Labconco fume hoods and enclosures.

Laboratory Carts

Laboratory Carts, Tables & Benches

Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.