Search

ScrubAir Serological Pipette Insert

ScrubAir Serological Pipette Insert
  • ScrubAir Serological Pipette Insert
Catalog #: 4611900
Qty:
Price: $218.00

Attributes

  • Applicable Products: ScrubAir Pipette Washer/Dryers

Specifications

  • Estimated Shipping Weight: 1.5 lbs
  • Estimated Shipping Weight metric: 0.7 kg
  • Dimensions: 6.5" w x 6.5" d x 2.75" h
  • Dimensions metric: 16.5 x 16.5 x 7.0 cm
Allows effortless washing and drying of serological pipettes in a ScrubAir Pipette Washer/Dryer (sold separately). Designed for standard serological pipettes up to 50 ml in volume. Insert installs tool-free in seconds and holds up to 36 serological pipettes.

Inserts add versatility by allowing additional types of pipettes and other small glassware to be washed in the ScrubAir Pipette Washer/Dryer.

Get a free case of volumetric pipettes with your ScrubAir

Our Product Representatives Are Here To Help