Easy. Robust. Safe. Let us help you select the right blower for your application. Contact our experts for assistance.
Spectrum Exhaust Blowers feature an on-board operating system that communicates with building management systems and streamlines the installation process. Energy efficiency is highlighted by the Electronically Commutated Motor (ECM) for 1 horsepower models and Variable Frequency Drive (VFD) for 2 horsepower models, which consumes less energy and is less expensive to maintain than traditional belt driven motors.
Sizing a blower is easier than ever before. With both 1 and 2 horsepower models, the vast performance capabilities provide a ventilation solution to almost every application without the need to compare numerous models. 1 horsepower models switch from 115V to 230V with the flip of a switch, literally, for ease of integration to any building. This blower does not disappoint with the streamlined set-up and is tested to operate successfully under harsh conditions.
Easy. Robust. Safe. Let us help you select the right blower for your application. Contact our experts for assistance.
Filters applied
Showing 1 - 6 of 6 Results
Provides features, benefits, ordering information, dimensional data and accessory information for Coated Steel, Fiberglass and PVC blowers. This is Labconco literature code 2-77.
Spectrum™ Blower Coated Steel Models : 177050100 177250100 177250200
Spectrum™ Blower Fiberglass Models : 177051100 177251100 177251200
Spectrum™ Blower PVC Models : 177052100 177252100 177252200