Easy. Robust. Safe. Let us help you select the right blower for your application. Contact our experts for assistance.
Spectrum Exhaust Blowers feature an on-board operating system that communicates with building management systems and streamlines the installation process. Energy efficiency is highlighted by the Electronically Commutated Motor (ECM) for 1 horsepower models and Variable Frequency Drive (VFD) for 2 horsepower models, which consumes less energy and is less expensive to maintain than traditional belt driven motors.
Sizing a blower is easier than ever before. With both 1 and 2 horsepower models, the vast performance capabilities provide a ventilation solution to almost every application without the need to compare numerous models. 1 horsepower models switch from 115V to 230V with the flip of a switch, literally, for ease of integration to any building. This blower does not disappoint with the streamlined set-up and is tested to operate successfully under harsh conditions.
Easy. Robust. Safe. Let us help you select the right blower for your application. Contact our experts for assistance.
Showing 1 - 3 of 3 Results
Provides features, benefits, ordering information, dimensional data and accessory information for Coated Steel, Fiberglass and PVC blowers. This is Labconco literature code 2-77.
Spectrum™ Blower Coated Steel Models : 177050100 177250100 177250200
Spectrum™ Blower Fiberglass Models : 177051100 177251100 177251200
Spectrum™ Blower PVC Models : 177052100 177252100 177252200