Search

SteamScrubber Glassware Washer 230V

SteamScrubber Glassware Washer 230V
  • SteamScrubber Glassware Washer 230V
Catalog #: 4400321-D1
Qty:
Sale Price: $2,295.00 Price: $9,180.00

Attributes

  • Product Category: Glassware Washers & Water Purification Systems

Specifications

  • Estimated Shipping Weight: 206.0 lbs
  • Estimated Shipping Weight metric: 93.0 kg
  • Dimensions: 24.1" w x 27.4" d x 34.1-36.1" h
  • Dimensions metric: 61.2 w x 69.6 d x 86.6-91.7 h cm
  • Electrical: 230V, 50/60 Hz, 11A. 20 amp circuit breaker is required.

SteamScrubber Glassware Washer, undercounter with high heat. 208/230V, 50/60Hz. Discontinued. New, never used. Photo is representative only.

Serial Number: 200898305

SteamScrubber Glassware Washers have stainless steel top and bottom racks that accommodate basket inserts for a wide variety of beakers and other wide-mouth laboratory glassware. Specialized inserts for BOD bottles, petri dishes, culture tubes and small utensils make the SteamScrubber versatile. It can accommodate Upper and Lower Spindle Racks. 

Our Product Representatives Are Here To Help

Related Products

Warehouse Sale

Warehouse Sale

Find drastically reduced prices in our Warehouse Sale.

Product Selection Tools


Biosafety Cabinet Configurator

Find the right Class II enclosure for your work, or even for your liquid handler.