Search

Test Tube Holder 20-25 mm

Test Tube Holder, 20-25mm
  • Test Tube Holder, 20-25mm
Catalog #: 4574900
Qty:
Price: $350.00

Attributes

  • Applicable Products: FlaskScrubber Glassware Washers, FlaskScrubber Vantage Series Glassware Washers, SteamScrubber Glassware Washers
  • Applicable Rack Types: Spindle
  • Rack Location: Lower

Specifications

  • Estimated Shipping Weight: 9.0 lbs
  • Estimated Shipping Weight metric: 4.1 kg
  • Dimensions: 8.4" w x 18.5" d x 5.3" h
  • Dimensions metric: 21.3 x 47.0 x 13.5 cm

Test Tube Holder accommodates test tubes with 20-25 mm OD. Two may be stacked for increased capacity. Stacked holders can't accommodate an upper rack. Constructed of type 304 stainless steel. Requires Labconco Test Tube Spindle Conversion Kit 4575300 and Lower Spindle Rack manufactured after October 2020 (not included).

Test Tube Holders are add-on accessories to the Lower Test Tube Spindle Rack. The Holders keep tubes upright. Constructed of Type 304 stainless steel.

Our Product Representatives Are Here To Help

Literature & Resources

  • Brochures

    • FlaskScrubber & SteamScrubber Laboratory Glassware Washers Catalog

      Contains selection guide, features and benefits and specifications for SteamScrubber, FlaskScrubber and FlaskScrubber Vantage Series Laboratory Glassware Washers as well as accessories and companion products.

      View Files