Search

Three-sided Ceiling Enclosure Kit, 37.7" deep, 3' wide, 11-14" h

Catalog #: 9414310
Qty:

Attributes

  • Ceiling Enclosure Height: 11-14"
  • Applicable Products: Protector XL Benchtop Laboratory Hoods
  • Enclosure Width: 3'

Specifications

  • Estimated Shipping Weight: 0.0 lbs
  • Estimated Shipping Weight metric: 0.0 kg

Ceiling Enclosure Kits include panels that extend above the top of the hood to hide exposed ductwork, plumbing and wiring. They can be used with any Protector Premier, XStream, and XL Laboratory Hood. These 3-Sided Ceiling Enclosure Kits include three glacier white powder-coated steel ceiling enclosure panels, one for the front of the hood and one for each side of the hood.

Related Products

Fume Hoods & Enclosures

Labconco offers a wide range of general chemistry, educational, high performance, filtered and special application chemical fume hoods for your laboratory. 

SEE HOW TO SELECT

Remote Blowers & Exhausters

Remote blowers, designed for roof-mounting, provide airflow for fume hoods and other enclosures. Exhausters, designed for ductless applications, filter the air before returning it to the lab.

SpillStopper Work Surface

Work Surfaces

Labconco offers dished and flat solid epoxy and flat stainless steel work surfaces that work with a number of Labconco fume hoods and enclosures.

Laboratory Carts

Laboratory Carts, Tables & Benches

Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.