Search

Twelve-Place Open Combination Kjeldahl Digestion/Distillation Apparatus

Six-Place Combination Kjeldahl Apparatus
  • Six-Place Combination Kjeldahl Apparatus
  • Kjeldahl, Fat & Crude Fiber Apparatus
Catalog #: 2123315
Qty:

Attributes

  • Kjeldahl Digestion Fume Removal Method: Remote Blower Exhaust
  • Product Subcategory: Classical Macro Kjeldahl
  • Purpose: Combination Kjeldahl Digestion and Distillation
  • Required Accessories: Kjeldahl flasks, PVC Remote Acid Exhaust Blower

Specifications

  • Estimated Shipping Weight: 604.0 lbs
  • Estimated Shipping Weight metric: 274.0 kg
  • Dimensions: 74" w x 17" d x 79" h
  • Dimensions metric: 188 x 43 x 201 cm
  • Electrical: 230 V, single phase, 50 Hz, 35 amps

Open Combination and Hooded Combination Kjeldahl units have digestion and distillation components for nitrogen determination in one space-saving apparatus.

Open Combination Kjeldahl units are supported by a sturdy, tubular steel framework, with the distillation apparatus mounted above the digestion portion. Models are available with the capacity to digest and distill up to 12 samples at a time (Six-Place Open Combination Kjeldahl unit shown).

Hooded Combination Kjeldahl units enclose the distillation and digestion apparatus so that process heat may be contained and vented from the laboratory. The hood surrounding the apparatus includes three collars: one for remotely-located acid exhaust blower connection, one for hood heat exhaust blower connection, and one for auxiliary-air blower inlet connection. Models are available that digest and distill up to 18 samples at one time.

Kjeldahl units require a remote blower to exhaust fumes.



Literature & Resources

  • Brochures

    • Classical and Rapid Kjeldahl, Fat and Crude Fiber Apparatus Catalog

      Provides specifications and dimensional data on our Classical Kjeldahl units, Micro and Rapid Digestors, RapidStills I and II, Goldfisch Fat Extractors and Crude Fiber Apparatus.

      View Files

  • User's Manuals

    • Open Kjeldahl Apparatus Manual

      For catalog numbers: 21232 Series, 21233 Series, 21236 Series,  21237 Series

      View Files

    • Open Combination (Macro) Kjeldahl Systems

      For series: 21232, 21233

      View Files

Related Products

Remote Blowers & Exhausters

Remote blowers, designed for roof-mounting, provide airflow for fume hoods and other enclosures. Exhausters, designed for ductless applications, filter the air before returning it to the lab.

Laboratory Carts

Laboratory Carts, Tables & Benches

Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.

2350025 25-Place Kjeldahl Fume Removal System

Kjeldahl, Fat & Crude Fiber Apparatus Accessories

Labconco offers replacement glassware, fume removal systems and other accessories for Kjeldahl, Fat & Crude Fiber Apparatus.