Undercounter FlaskScrubber Glassware Washer
Catalog #: 411001000-BB1
Qty:
Sale Price: $4,198.75 Price: $15,615.00
Specifications
- Estimated Shipping Weight: 202.0 lbs
- Estimated Shipping Weight metric: 91.6 kg
- Dimensions: 24.1" w x 27.7" d x 32.1-36.0" h
- Dimensions metric: 61.2 w x 70.4 d x 81.5-91.4 h cm
- Electrical: 115V, 60 Hz, 16 A, 1P. Requires dedicated 20A circuit.
NOTE:
Discoloration in the stainless and scratches
Inside – Scratches in the stainless
Right side – No issues
Back side – No issues
Left side – No Issues
Top - No issues
SN: 230652170J
Our Product Representatives Are Here To Help
Product Selection Tools
Find the right Class II enclosure for your work, or even for your liquid handler.