Search

Undercounter SteamScrubber Glassware Washer with Viewing Window and Light

Undercounter SteamScrubber Glassware Washer with Viewing Window and Light
  • Undercounter SteamScrubber Glassware Washer with Viewing Window and Light
Catalog #: 401101010
Qty:

Attributes

  • Product Subcategory: SteamScrubber
  • Style: Undercounter
  • Electric Heating Phases: 208/230V, 50/60 Hz, Single Phase
  • ADA-Compliance: ADA Height
  • Conformance: CAN/CSA C22.2, CE, ETL, UL
  • Viewing Window: Yes

Specifications

  • Estimated Shipping Weight: 206.0 lbs
  • Estimated Shipping Weight metric: 93.4 kg
  • Dimensions: 24.1" w x 27.7" d x 32.1-36.0" h
  • Dimensions metric: 61.2 w x 70.4 d x 81.5-91.4 h cm
  • Electrical: 208/230V, 50/60 Hz, 11 A, 1P. Requires dedicated 20A circuit.

SteamScrubber Glassware Washers are designed to wash and dry a wide variety of wide-mouth and general purpose labware. Utilizing a brilliant 5” touchscreen display featuring CleanWorks OS, users have full control of wash parameters and washer settings. Able to reach a maximum wash temperature of 93° C (199° F), stubborn contaminates are easily removed. Heated air is forced into the chamber, effectively drying glassware to completion.

SteamScrubber Glassware Washers come standard with stainless steel Upper and Lower Standard Racks that accommodate basket inserts for a wide variety of wide-mouth laboratory glassware and assorted labware. Specialized inserts for test tubes, culture tubes, small utensils, BOD bottles, and petri dishes make the SteamScrubber exceptionally versatile. It can accommodate Upper and Lower Spindle Racks (for forced air drying through spindles see FlaskScrubber washers).

Use our Glassware Washer Selection Tools for the right options and components 

SEE OUR SUSTAINABILITY INITIATIVES



Labconco FlaskScrubber and SteamScrubber Lab Glassware Washers

Newly redesigned Labconco FlaskScrubber and SteamScrubber glassware washers are more versatile than ever, and feature the powerful CleanWorks Operating System. Unique features make them powerful enough to clean up after your most challenging lab applications, with rich data capabilities for even the most rigorous analytical labs.

Literature & Resources

  • Brochures

    • FlaskScrubber & SteamScrubber Laboratory Glassware Washers Catalog

      Contains selection guide, features and benefits and specifications for SteamScrubber, FlaskScrubber and FlaskScrubber Vantage Series Laboratory Glassware Washers as well as accessories and companion products.

      View Files

  • User's Manuals

    • Glassware Washer Quick Start Installation Guide

      Installation Guide for glassware washers

      View Files

    • SteamScrubber and FlaskScrubber Glassware Washers Manual

      For SteamScrubber and FlaskScrubber Glassware Washers manufactured November 2020 and later. Part numbers included: 4010010xx, 4011010xx, 4020010xx, 4021010xx, 4110010xx, 4111010xx, 4120010xx, and 4121010xx series.

      View Files

  • White Papers

    • Glassware Etching in Laboratory Glassware Washers: Causes, Impacts, and Mitigation Strategies

      View Files

  • Technical Manuals

    • SteamScrubber, FlaskScrubber, FlaskScrubber Vantage, & Glassware Washer Technical Manual

      View Files

  • 3-Part Specs

    • FlaskScrubber and SteamScrubber Glassware Washers Specifications

      View Files

  • CAD Drawings

  • Installation Qualification / Operation Qualification

    • Installation Qualification/Operation Qualification for SteamScrubber and FlaskScrubber Glassware Washers

      For validation of predetermined SteamScrubber and FlaskScrubber Glassware Washer specifications. Provides a checklist of installation and operation qualifications to complete when beginning operation on new or used washer Systems. For models manufactured October 2020 and later.

      View Files

  • Software & Apps

    • CleanWorks OS Software

      This is the CleanWorks application software for your FlaskScrubber or SteamScrubber Glassware Washer's touchscreen Android interface. The .zip file includes installation instructions. Extract the files in order to install. 

      View Files

Related Products

WaterPro BT in use

Water Purification Systems

These point-of-use pure water systems include reverse osmosis systems and water polishing systems.

Laboratory Carts

Laboratory Carts, Tables & Benches

Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.

LabSolutions Group

Glassware Washer Parts & Accessories

Numerous accessories and consumables are available to complete and customize your Labconco Glassware Washer.