Search

Upper Exhaust Transition Adapter, 6" Diameter

Upper Duct Exhaust Transition Adapter for 6 inch diameter connection 3912401
  • Upper Duct Exhaust Transition Adapter for 6 inch diameter connection 3912401
Catalog #: 3912401
Qty:
Price: $190.00

Attributes

  • Applicable Products: Protector Demonstration Hoods, Protector Work Stations, Protector XVS Ventilation Stations, XPert Balance Enclosures
  • Enclosure Width: 2', 3', 4'

Specifications

  • Estimated Shipping Weight: 5.0 lbs
  • Estimated Shipping Weight metric: 2.3 kg

2" x 10" rectangular to 6" diameter round for connection to 6" OD duct.

Adapters provide connection between enclosures and ductwork. One-piece molded polyethylene.

Related Products

Fume Hoods & Enclosures

Labconco offers a wide range of general chemistry, educational, high performance, filtered and special application chemical fume hoods for your laboratory. 

SEE HOW TO SELECT

Remote Blowers & Exhausters

Remote blowers, designed for roof-mounting, provide airflow for fume hoods and other enclosures. Exhausters, designed for ductless applications, filter the air before returning it to the lab.

Open Combination Kjeldahl Distillation Digestion Unit

Kjeldahl, Fat & Crude Fiber Apparatus

Agro-chemistry apparatus include classical macro, micro and rapid Kjeldahl apparatus, Goldfisch Fat Extractors and Crude Fiber Apparatus.

SpillStopper Work Surface

Work Surfaces

Labconco offers dished and flat solid epoxy and flat stainless steel work surfaces that work with a number of Labconco fume hoods and enclosures.

Laboratory Carts

Laboratory Carts, Tables & Benches

Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.

Logic+ Trace Odor Filter

Filters & Prefilters

A variety of prefilters and carbon, HEPA, and ULPA filters are compatible with Labconco ventilation products.