Search

Vibration Isolation Table for Horizontal Clean Benches

Vibration Isolation Table
  • Vibration Isolation Table
Catalog #: 3618000
Qty:

Attributes

  • Applicable Products: Purifier Horizontal Clean Benches

Specifications

  • Estimated Shipping Weight: 110.0 lbs
  • Estimated Shipping Weight metric: 49.9 kg
  • Dimensions: 32.5" w x 25" d x 29.5" to 36" h

Vibration Isolation Table, provides an isolated work surface for conducting procedures with vibration-sensitive equipment such as microscopes and balances. The table never makes contact with the clean bench so vibration from the motor/blower is not transmitted to the table. Epoxy-coated steel frame, adjusts in 1" increments to provide a working height from 29.5" to 36". ADA-compliant. Four leveling feet. Work surface is laminated hard board, 30.4"w x 18"d. Overall dimensions: 32.5"w x 25"d x 29.5"h.

Related Products

Logic Biosafety Cabinet with Model

Biological Safety Cabinets & Enclosures

Class I and Class II biological safety cabinets are suitable for use with agents that require Biosafety Level 1, 2 or 3 containment.

Laboratory Carts

Laboratory Carts, Tables & Benches

Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.

Product Selection Tools


Biosafety Cabinet Configurator

Find the right Class II enclosure for your work, or even for your liquid handler.