Search

WaterPro RO System

WaterPro RO model 800
  • WaterPro RO model 800
  • WaterPro RO with dispensing gun model 800
  • WaterPro RO 800
  • WaterPro RO Control Panel COB 800
  • WaterPro RO System
  • WaterPro RO COB 800
  • WaterPro RO on support stand 800
  • WaterPro RO on mobile stand 800
Catalog #: 9075060
Qty:

Attributes

  • Region: International
  • Water Purity Desired: Type III
  • Purification Method: Carbon Filtration, Reverse Osmosis
  • Flow Rate: 1.1 liters per minute
  • Conformance: CE, ETL
  • Feedwater Sources: tap water
  • Power Cord & Plug: British (UK)
  • Required Accessories: Prefilter/Carbon Filter Kit, Reverse Osmosis Membrane

Specifications

  • Estimated Shipping Weight: 90.0 lbs
  • Estimated Shipping Weight metric: 40.8 kg
  • Dimensions: 31.1"w x 7.6"d x 30.8"h
  • Electrical: 230 volts, 50/60 Hz, 6 amps, British (UK)

WaterPro RO Stations feature large capacity filters and membrane to deliver high-quality reverse osmosis (RO) purified water. RO water is ideal for laboratory applications such as reagent preparation and glassware rinsing. They may be connected to glassware washers such as Labconco's SteamScrubber, FlaskScrubber and FlaskScrubber Vantage Series Washers to provide a purified water rinse. WaterPro RO Stations may also be used to produce laboratory grade feedwater for ultimate water purification by a polishing system such as the WaterPro PS Polishing Station.

Water may be dispensed manually from a valve or optional dispensing gun. Water from the valve may also be activated automatically by using the exclusive timed dispense feature that allows for unattended operation. 



Our Product Representatives Are Here To Help

Get to know the WaterPro RO

Learn the basics of the WaterPro RO system's reverse osmosis water purification technology, how to operate the unit, and how to conduct routine maintenance.

Literature & Resources

  • Brochures

    • WaterPro Water Purification Systems Catalog

      Provides features and benefits, specifications, ordering information and dimensional data on WaterPro RO Systems and WaterPro PS Polishing Systems.

      View Files

    • Laboratory Guide to Water Purification

      View Files

    • WaterPro Performance Chart

      Provides the estimated volume of Type I water one can expect depending on quality of the feedwater supplied to the WaterPro PS Polishing System. The chart also provides the quality of the feedwater after treatment by the WaterPro RO Station.

      View Files

  • User's Manuals

    • WaterPro RO Systems Manual

      For models 9075020, 9075030, 9075040, 9075060, 9075070 and 9075080

      View Files

    • WaterPro RO Dispensing Gun Installation Instructions

      Field installation procedures for dispensing gun for WaterPro RO Water Purification Systems.

      View Files

  • Safety Data Sheets

    • Ion Exchange Resin SDS

      Safety Data Sheet for AMBERJET™ UP6150 Resin used for ion exchange and/or adsorption process in WaterPro Water Purification Systems.

      View Files

  • Installation Qualification / Operation Qualification

    • Installation Qualification/Operation Qualifications Protocol for WaterPro RO Stations

      For validation of predetermined WaterPro RO Stations specifications. Provides a checklist of installation and operation qualifications to complete when beginning operation on new or used WaterPro RO Stations.

      View Files

  • Declarations of Conformity

    • CE Declaration of Conformity - WaterPro RO Station

      Declaration of Conformity for applicable models of the WaterPro RO Station

      View Files

    • ETL Authorization Mark for WaterPro Laboratory Water Filtration Systems

      This document from Intertek authorizes the use of the ETL mark on WaterPro RO Stations and WaterPro PS Polishing Stations.

      View Files

Related Products

Undercounter FlaskScrubber Glassware Washer, with Scientist Using Touch Screen

Laboratory Glassware Washers

Labconco laboratory glassware washers have specialized features to meet the laboratory’s demand for superior cleaning and convenience. Undercounter and freestanding models are available. 

Laboratory Carts

Laboratory Carts, Tables & Benches

Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.

LabSolutions Group

Glassware Washer Parts & Accessories

Numerous accessories and consumables are available to complete and customize your Labconco Glassware Washer.