Search

2' XPert Filtered Balance Station

2' XPert Filtered Balance Station
  • 2' XPert Filtered Balance Station
Catalog #: 3940200
Qty:

Attributes

  • Region: U.S. and Canada
  • Width: 2'
  • Air Usage/Static Pressure with Sash At Working Height: At 60 fpm, exhausts 85 CFM at .35 - .41" H2O static pressure. At 80 fpm, exhausts 115 CFM at .48 - .57" H2O static pressure.
  • Blower Requirements: Remote blower or FilterMate Portable Exhauster(s) and filters required
  • Conformance: ANSI Z9.5, CAN/CSA C22.2, ETL, Modified ASHRAE 110, SEFA 1, UL
  • Lighting: Fluorescent lamp
  • Sash Opening Height: 9.4" (23.9 cm)
  • Type: Balance Enclosure
  • With Built-In HEPA Filtration: Yes

Specifications

  • Estimated Shipping Weight: 165.0 lbs
  • Estimated Shipping Weight metric: 75.0 kg
  • Dimensions: 24.0" w x 29.0" d x 38.3" h
  • Electrical: 100-115 V, 60 Hz, Domestic

XPert Filtered Balance Stations are vented balance enclosures designed to protect the user during powder weighing operations. The built-in HEPA filter removes particulates so that clean air is exhausted to the outside atmosphere. As its name implies, the XPert Filtered Balance Station is "stationary" because ducting to an exhaust system with a remote blower is required  (ductwork and blower sold separately).

These stations are often ideal for powder weighing applications found in pharmaceutical research and other industries. Interior dimensions accommodate large micro and analytical balances and containment-enhancing features ensure personnel safety.

 



XPert Balance Enclosures, Systems and Stations

Video detailing the features, benefits and proper use and maintenance of Labconco's XPert Balance Enclosures, Filtered Balance Systems and Filtered Balance Stations. 

Literature & Resources

  • Brochures

    • XPert Balance & Bulk Powder Enclosures Catalog

      Contains information on XPert Filtered Balance Systems, XPert Filtered Balance Stations, XPert Balance Enclosures, XPert Bulk Powder Filtered Systems, XPert Bulk Powder Filtered Stations, XPert Bulk Powder Enclosures, XPert TXE Equipment Enclosures, and Accessories including FilterMate Portable Enclosures.

      View Files

  • User's Manuals

    • XPert and RXPert Filtered Balance Systems and Stations Manual

      For catalog numbers: 3940200, 3940201, 3940202, 3940220, 3940221, 3940222, 3940300, 3940301, 3940302, 3940320, 3940321, 3940322, 3940400, 3940401, 3940402, 3940420, 3940421, 3940422, 3950200, 3950201, 3950202, 3950220, 3950221, 3950222, 3950300, 3950301, 3950302, 3950320, 3950321, 3950322, 3950400, 3950401, 3950402, 3950420, 3950421, 3950422.

      Also for XPert Bulk Powder Filtered Systems catalog numbers: 3961500, 3961501, 3961502, 3961520, 3961521, 3961522, 3961600, 3961601, 3961602, 3961620, 3961621, 3961622.

      And for XPert Bulk Powder Filtered Stations catalog numbers: 3962500, 3962501, 3962502, 3962520, 3962521, 3962522, 3962600, 3962601, 3962602, 3962620, 3962621, 3962622.

      Also for RXPert Line of Filtered Balance Systems catalog numbers: 3971200, 3971201, 3971202, 3971300, 3971301, 3971302, 3971400, 3971401, 3971402.

      View Files

  • CAD Drawings

    • 4' XPert Filtered Balance System, Tall with Guardian Airflow Monitor

      View Files

  • Installation Qualification / Operation Qualification

    • Installation Qualification/Operation Qualification for XPert Balance Stations and Balance Systems

      For validation of predetermined XPert Filtered Balance Stations and XPert Filtered Balance Systems, RXPert Filtered Systems and XPert TXE Enclosures. Provides a checklist of installation and operation qualifications to complete when beginning operation of new or used XPert Filtered Balance Station or XPert Filtered Balance Systems manufactured 2004 or later.

      View Files

Related Products

Ductless (Carbon-Filtered) Enclosures

Ductless (Carbon-Filtered) Enclosures

These enclosures use carbon filters and, in some cases HEPA filters, to protect users from exposure to hazardous fumes. No ducting is required.

Scientist at XPert Nano Enclosure

Nanotechnology Enclosures

Featuring ULPA filtration and stainless steel interior, these enclosure provide user protection during procedures such as nanoparticle manipulation.

Remote Blowers & Exhausters

Remote blowers, designed for roof-mounting, provide airflow for fume hoods and other enclosures. Exhausters, designed for ductless applications, filter the air before returning it to the lab.

Protector Standard Storage Base Cabinet with Dual Doors

Base Cabinets

Base Cabinets provide support for the full line of benchtop Labconco fume hoods and other enclosures and may be mixed or matched so that total width equals the width of the hood.

SpillStopper Work Surface

Work Surfaces

Labconco offers dished and flat solid epoxy and flat stainless steel work surfaces that work with a number of Labconco fume hoods and enclosures.

Laboratory Carts

Laboratory Carts, Tables & Benches

Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.

Logic+ Trace Odor Filter

Filters & Prefilters

A variety of prefilters and carbon, HEPA, and ULPA filters are compatible with Labconco ventilation products.

Ducting Supplies

Ductwork and Blower Accessories

Labconco offers a full line of ductwork, filter packs and transition pieces to complete your exhaust system.

Product Selection Tools


Scout™ Lab Equipment Selector

Let Scout lead you to the right laboratory hood or sample prep equipment for your application.