Search

3' Logic Class II, Type A2 Biological Safety Cabinet with 10" sash opening and Base Stand, 100V, 50/60Hz, Japan.

3' Logic Class II, Type A2 Biological Safety Cabinet with 10" sash opening and Base Stand, 100V, 50/60Hz, Japan.
  • 3' Logic Class II, Type A2 Biological Safety Cabinet with 10" sash opening and Base Stand, 100V, 50/60Hz, Japan.
Catalog #: 302310122
Qty:

Attributes

  • Product Subcategory: Class II, Type A2 Biological Safety Cabinets
  • Nominal Width: 3'
  • Protection Type: Product and Personnel
  • Nominal Sash Opening: 10" (25 cm)
  • Region: International
  • Base Stand: Included
  • Conformance: ADA, CAN/CSA C22.2, ETL, NSF 49, UL
  • Lighting: LED
  • Power Cord & Plug: 100V, 15A
  • Service Fixtures: (25 cm)

Specifications

  • Estimated Shipping Weight: 697.0 lbs
  • Estimated Shipping Weight metric: 315.7 kg
  • Dimensions: 42.4" w x 32" d x 61.9" h
  • Dimensions metric: 107.7 x 81.3 x 157.2 cm
  • Electrical: 100V, 50/60 Hz, 12A

Logic Class II, Type A2 Biosafety Cabinets (BSCs) offer comprehensive personnel, product and environmental protection from hazardous particulates, including agents requiring BSL 1-4 containment. Ideal for applications involving antineoplastic drugs, genetic material and other hazardous airborne particulates. All models ensure the highest standard of safety and performance, and are NSF-Listed.

Designed for versatility, these Logic BSCs exhaust HEPA-filtered air into the laboratory, or into an exhaust system through the optional Ventus II Canopy Connection. When canopy-connected the Logic BSC can be used for applications involving minute quantities of volatile toxic chemicals and trace amounts of radionuclides.

Room air is drawn into the inlet grille. The air in the plenum beneath the work surface is a mix of unfiltered room air and air that has just passed through the work area. This contaminated air is drawn by the ECM blower through the back plenum of the Logic BSC, where approximately 70% is recirculated back over the work area through the supply HEPA filter, providing an ISO Class 5 work environment. Remaining contaminated air is discharged into the environment through the high-efficiency exhaust HEPA filter.

Mitigating Microbial Risk: Biosafety Cabinet eBook

This ebook will guide you to the answers you need. Start with general guidance, then take a deeper dive into selecting the right biological safety cabinet for your application, laboratory safety tips and other useful subjects.

 



Biosafety Redefined: The New Logic Biosafety Cabinet

Announcing the launch of Labconco’s redesigned Logic Biosafety Cabinet (BSC), integrating over 50 years of biosafety expertise with technological advancements to support the evolving needs of today’s laboratories.

Literature & Resources

  • Brochures

    • Logic, Axiom and Class I Biosafety Cabinet Brochure

      This catalog contains an overview, ordering information, dimensional data and accessory information for Labconco Class I and Class II biosafety cabinets.

      View Files

  • User's Manuals

    • Logic Class II, Type A2 Biological Safety Cabinets Manual

      This manual contains user information on the Logic A2 Cabinets and Puricare Procedure Stations.

      View Files

  • Technical Manuals

    • Logic Technical Manual and Specifications

      This manual contains information on the Logic and Cell Logic A2, B2 Cabinets and Puricare Procedure Stations.

      View Files

  • 3-Part Specs

    • Class II, Type A2 Biological Safety Cabinet Specifications

      View Files

  • CAD Drawings

    • 3’ Logic A2 Biosafety Cabinet CAD

      View Files

    • 3’ Logic A2 Biosafety Cabinet with Ventus II Canopy CAD

      View Files

    • 4’ Logic A2 Biosafety Cabinet CAD

      View Files

    • 4’ Logic A2 Biosafety Cabinet with Ventus II Canopy CAD

      View Files

    • 5’ Logic A2 Biosafety Cabinet CAD

      View Files

    • 5’ Logic A2 Biosafety Cabinet with Ventus II Canopy CAD

      View Files

    • 6’ Logic A2 Biosafety Cabinet CAD

      View Files

    • 6’ Logic A2 Biosafety Cabinet with Ventus II Canopy CAD

      View Files

  • Revit

    • 3' Logic A2 Biosafety Cabinet Revit

      View Files

    • 3' Logic A2 Biosafety Cabinet with Ventus II Canopy Revit

      View Files

    • 4' Logic A2 Biosafety Cabinet with Ventus II Canopy Revit

      View Files

    • 5’ Logic A2 Biosafety Cabinet Revit

      View Files

    • 5’ Logic A2 Biosafety Cabinet with Ventus II Canopy Revit

      View Files

    • 6’ Logic A2 Biosafety Cabinet Revit

      View Files

    • 6’ Logic A2 Biosafety Cabinet with Ventus II Canopy Revit

      View Files

    • Logic and Cell Logic Class II, Type A2 BSC Revit Model - 302511102

      View Files

  • Installation Qualification / Operation Qualification

    • Installation Qualification/Operation Qualification for Logic Series Logic Biosafety Cabinets

      View Files

  • Declarations of Conformity

    • CE Declaration of Conformity - Logic and Cell Logic Class II BSC

      View Files

Related Products

4ft Telescoping Base Stand with Fixed Feet

Base Stands

Labconco Hydraulic Lift, SoLo and Telescoping Base Stands are ADA compliant and provide sturdy support for a variety of Labconco fume hoods and enclosures. 

Logic+ Trace Odor Filter

Filters & Prefilters

A variety of prefilters and carbon, HEPA, and ULPA filters are compatible with Labconco ventilation products.

Mag-Zone Pipette Holder

Biosafety Cabinet & Clean Bench Accessories

Labconco offers a variety of accessories to customize your Purifier Biosafety Cabinet, PuriCare Procedure Station or Purifier Clean Bench.