Search

3' PuriCare Procedure Station, Class II, Type A2 Biological Safety Cabinet with 12" sash opening, 115V, 60Hz.

3' PuriCare Procedure Station, Class II, Type A2 Biological Safety Cabinet with 12" sash opening, 115V, 60Hz.
  • 3' PuriCare Procedure Station, Class II, Type A2 Biological Safety Cabinet with 12" sash opening, 115V, 60Hz.
Catalog #: 312320002
Qty:

Attributes

  • Region: U.S. and Canada
  • Conformance: ADA, CAN/CSA C22.2, ETL, NSF 49, UL
  • Light Fixtures: LED
  • Nominal Exterior Width: 3' (91 cm)
  • Power Cord & Plug: 115 volts, 15 amps

Specifications

  • Estimated Shipping Weight: 621.0 lbs
  • Estimated Shipping Weight metric: 281.3 kg
  • Dimensions: 42.4" w x 32" d x 61.9" h
  • Dimensions metric: 107.7 x 81.3 x 157.2 cm
  • Electrical: 115V, 60 Hz, 12A

PuriCare Procedure Stations provide personnel, animal and environmental protection. They are specialized Class II, Type A2 biological safety cabinets that meet or exceed the product and personnel protection requirements of NSF 49. These Stations are designed for conducting small animal research activities including cage changing, weighing, anesthesia delivery and surgical procedures. All PuriCare Procedure Stations have prefilters to protect and extend the life of the 99.99+% efficient HEPA filters.



Literature & Resources

  • Brochures

    • PuriCare Laboratory Animal Research Stations Catalog

      Contains an overview, features and benefits, ordering information, accessory information and dimensional drawings for PuriCare Open Access Stations, Vertical Flow Stations, Dual Access Laminar Flow Cabinets, Procedure Stations and Bedding Disposal Stations.

      View Files

  • User's Manuals

    • Logic Class II, Type A2 Biological Safety Cabinets Manual

      This manual contains user information on the Logic A2 Cabinets and Puricare Procedure Stations.

      View Files

  • Technical Manuals

    • Logic Technical Manual and Specifications

      This manual contains information on the Logic and Cell Logic A2, B2 Cabinets and Puricare Procedure Stations.

      View Files

  • Declarations of Conformity

    • CE Declaration of Conformity - Logic and Cell Logic Class II BSC

      View Files

Related Products

Class II, Type A2 Biosafety Cabinets

These cabinets protect the user, product and lab. They recirculate 70% of the HEPA-filtered laminar air while 30% passes through an exhaust HEPA filter for discharge to the lab or optional canopy.

Remote Blowers & Exhausters

Remote blowers, designed for roof-mounting, provide airflow for fume hoods and other enclosures. Exhausters, designed for ductless applications, filter the air before returning it to the lab.

4ft Telescoping Base Stand with Fixed Feet

Base Stands

Labconco Hydraulic Lift, SoLo and Telescoping Base Stands are ADA compliant and provide sturdy support for a variety of Labconco fume hoods and enclosures. 

Laboratory Carts

Laboratory Carts, Tables & Benches

Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.

Logic+ Trace Odor Filter

Filters & Prefilters

A variety of prefilters and carbon, HEPA, and ULPA filters are compatible with Labconco ventilation products.

Ducting Supplies

Ductwork and Blower Accessories

Labconco offers a full line of ductwork, filter packs and transition pieces to complete your exhaust system.

Mag-Zone Pipette Holder

Biosafety Cabinet & Clean Bench Accessories

Labconco offers a variety of accessories to customize your Purifier Biosafety Cabinet, PuriCare Procedure Station or Purifier Clean Bench.