Search

3' Purifier Logic+ Class II A2 Biological Safety Cabinet with 8" sash opening with Base Stand

Purifier Logic+ A2 Biosafety Cabinet on Stand
  • Purifier Logic+ A2 Biosafety Cabinet on Stand
  • Purifier Logic+ A2 Biosafety Cabinet
  • 3' Purifier Logic+ Class II A2 Biological Safety Cabinet with 8" sash opening with Base Stand
  • Purifier Logic+ Inclination Technology
  • Purifier Logic+ Filter Bar Graph
  • Purifier Logic+ Sash Height Alarm
  • Purifier Logic+ UV Light
  • Logic Plus Detail Flush Damped Duplex open Plugged in 800
  • Logic Plus Detail Flush Cover Damped Duplex 800
  • Logic Plus Detail VacuPass 800
Catalog #: 302380171
Qty:

Attributes

  • Product Subcategory: Class II, Type A2 Biological Safety Cabinets
  • Nominal Width: 3'
  • Protection Type: Product and Personnel
  • Nominal Sash Opening: 8" (20 cm)
  • Region: International
  • Base Stand: Included
  • Conformance: ADA, CE, NSF 49
  • Exhaust Volume: 253-323 CFM (with optional canopy)
  • Lighting: LED
  • Power Cord & Plug: India, 230V

Specifications

  • Estimated Shipping Weight: 585.0 lbs
  • Estimated Shipping Weight metric: 265.4 kg
  • Dimensions: 42.3" w x 31.2" d x 89.2-95.2" h
  • Dimensions metric: 107.4 x 79.2 x 226.6-241.8 cm
  • Electrical: 230V, 50/60 Hz, 6A

Purifier Logic+ Class II, Type A2 Biosafety Cabinets provide personnel, product and environmental protection from hazardous particulates such as agents that require Biosafety Level 1, 2 or 3 containment. Other appropriate applications include work with antineoplastic drugs, genetic material, asbestos and additional substances that generate hazardous airborne particulates. All models are NSF-Listed.

These biological safety cabinets are designed to discharge HEPA-filtered exhaust air directly into the laboratory, or into an exhaust system through the optional Canopy Connection. When canopy-connected, the biosafety cabinets may be used for applications involving minute quantities of volatile toxic chemicals and tracer amounts of radionuclides as an adjunct to microbiological research.

SEE OUR SUSTAINABILITY INITIATIVES

During operation, room air is drawn into the inlet grill. The air in the plenum beneath the work surface is a mixture of unfiltered room air and air that has just passed through the work area. This contaminated air is drawn by the blower through the back plenum of the cabinet, where approximately 70% of the air is recirculated through the supply HEPA filter and back over the work area. The balance of the contaminated air is discharged to the environment after passing through the exhaust HEPA filter. 



Airflow Animation for Purifier Logic+ Class II, Type A2 Biosafety Cabinet

This video shows the airflow pattern through a Purifier Logic+ Class II, Type A2 Biosafety Cabinet.

Literature & Resources

  • Brochures

    • Logic+, Axiom and Class I Biosafety Cabinet Brochure

      This 40-page catalog contains an overview, ordering information, dimensional data and accessory information for Labconco Class I and Class II biosafety cabinets.

      View Files

    • Labconco Sustainability Initiatives

      Brochure describes Labconco's corporate green initiatives and Labconco products that contribute to energy savings, sustainability and innovated design.

      View Files

    • Compounding Pharmacy Solutions Brochure

      Contains information related to selection of enclosures best suited for sterile and non-sterile compounding per U.S. Pharmacopeia (USP) chapters <795>, <797> and <800>.

      View Files

    • Personnel and Product Protection: A Guide To Biosafety Enclosures

      Industry service publication provides helpful information on choosing the right biological safety cabinet for your application. Types of cabinets and selection considerations are discussed.

      View Files

  • User's Manuals

    • Purifier Logic+ Class II, Type A2 Biosafety Cabinet User's Manual (After 2019)

      This manual covers Purifier Logic+ Class II, Type A2 Biosafety Cabinets and PuriCare Procedure Stations with catalog numbers 30231xxx1, 30238xxx1, 30241xxx1, 30248xxx1, 30251xxx1, 30258xxx1, 30261xxx1, 30268xxx1, 31241xxx1 and 31261xxx1 manufactured May 2019 and later.

      View Files

    • MyLogic Operating System Instruction Chart (2019)

      This resource is an easy-to-follow flow chart of the MyLogic™ Operating System menu that is installed on all Logic®+ Biological Safety Cabinets and PuriCare® Procedure Stations with 8" or 10" sash openings manufactured May 1, 2019 or later. For Logic®+ Biological Safety Cabinets and PuriCare® Procedure Stations with 12" sash openings, and any Axiom® Biological Safety Cabinet, see MyLogic Operating System Instruction Chart (2013 to 2019).

      View Files

    • MyLogic Operating System Instruction Chart for Certifiers (2019)

      This flow chart shows certifiers how to navigate the diagnostic and calibration sections of the MyLogic™ Operating System on Logic®+ Biological Safety Cabinets and PuriCare® Procedure Stations with 8" or 10" sash openings manufactured May 1, 2019 or later. For Logic®+ Biological Safety Cabinets and PuriCare® Procedure Stations with 12" sash openings, and any Axiom® Biological Safety Cabinet, see MyLogic Operating System Instruction Chart for Certifiers (2013 to 2019).

      View Files

    • Purifier Logic+ Class II, Type A2 Biosafety Cabinet with 12" Sash User's Manual

      For 12" sash models of Purifier Logic+ A2 Biosafety Cabinets.

      View Files

  • En Español

    • Gabinetes de Bioseguridad Purifier Clase II

      Nada mejora la experiencia humana más que un gabinete de bioseguridad que le permita trabajar con confianza y tranquilidad. Una de las características exclusivas del gabinete de bioseguridad Purifier es su inteligencia integrada para mantener con precisión el flujo de aire correcto, incluso ante la carga de los filtros HEPA. 

      View Files

  • White Papers

    • Controlling Airflow in Class II Biosafety Cabinets

      This white paper reviews the current technologies used by various biosafety cabinet manufacturers to monitor and maintain proper airflows as HEPA filters load.

      View Files

    • Maximizing User Safety Through Ergonomic BSC Design

      This white paper describes the evolution of ergonomic design in Labconco biological safety cabinets.

      View Files

  • Technical Manuals

    • Biosafety Cabinet Technical Manual and Specifications

      Logic+ and Cell Logic+ A2 | B2 Biosafety Cabinets

      Axiom C1 Biosafety Cabinets 

      PuriCare Procedure Stations 

      View Files

  • 3-Part Specs

    • Labconco Purifier Logic+ Class II, Type A2 Biological Safety Cabinet Specification

      View Files

  • CAD Drawings

  • Revit

    • 3' Purifier Logic+ Class II, Type A2 Biological Safety Cabinet Revit Model

      View Files

    • 4' Purifier Logic+ A2 Biosafety Cabinet Revit

      View Files

    • 4' Purifier Logic+ Class II, Type A2 Biological Safety Cabinet Revit Model

      View Files

    • 5' Purifier Logic+ A2 Biosafety Cabinet Revit

      View Files

    • 5' Purifier Logic+ Class II, Type A2 Biological Safety Cabinet Revit Model

      View Files

    • 6' Purifier Logic+ A2 Biosafety Cabinet Revit

      View Files

    • 6' Purifier Logic+ Class II, Type A2 Biological Safety Cabinet Revit Model

      View Files

  • Installation Qualification / Operation Qualification

    • Installation Qualification/Operation Qualification for Purifier Logic+ Series Biological Safety Cabinets

      This Qualification Protocol is solely intended to be used with Labconco Purifier Logic+ Series Biological Safety Cabinets, which are new or relocated.

      Models: 30231, 30241, 30251, 30261, 30238, 30248, 30258, 30268, 30348, 30368 Series

      It is written to assist the end-user in validation of predetermined specifications. The protocol begins with planning the site for the piece of equipment and therefore is of value prior to receipt of delivery.

      View Files

  • Declarations of Conformity

    • CE Declaration of Conformity - Purifier Logic+ Biosafety Cabinets

      Type, Model:

      30231xx-21, 31, 41, 51, 61, 71 Type A2 3' Wide, 10" Sash 

      30238xx-21, 31, 41, 51, 61, 71 Type A2 3' Wide, 8" Sash 

      30241xx-21, 31, 41, 51, 61, 71 Type A2 4' Wide, 10" Sash 

      31241xx-21, 31, 41, 51, 61, 71 Type A2 4' Wide, 10" Sash 

      30248xx-21, 31, 41, 51, 61, 71 Type A2 4' Wide, 8" Sash 

      30251xx-21, 31, 41, 51, 61, 71 Type A2 5' Wide, 10" Sash 

      30258xx-21, 31, 41, 51, 61, 71 Type A2 5' Wide, 8" Sash 

      30261xx-21, 31, 41, 51, 61, 71 Type A2 6' Wide, 10" Sash 

      31261xx-21, 31, 41, 51, 61, 71 Type A2 6' Wide, 10" Sash 

      30268xx-21, 31, 41, 51, 61, 71 Type A2 6' Wide, 8" Sash 

      30348xx-21, 31, 41, 51, 61, 71 Type B2 4' Wide, 8" Sash 

      30368xx-21, 31, 41, 51, 61, 71 Type B2 6' Wide, 8" Sash 

      View Files

Related Products

4ft Telescoping Base Stand with Fixed Feet

Base Stands

Labconco Hydraulic Lift, SoLo and Telescoping Base Stands are ADA compliant and provide sturdy support for a variety of Labconco fume hoods and enclosures. 

Logic+ Trace Odor Filter

Filters & Prefilters

A variety of prefilters and carbon, HEPA, and ULPA filters are compatible with Labconco ventilation products.

Biosafety Cabinet & Clean Bench Accessories

Labconco offers a variety of accessories to customize your Purifier Biosafety Cabinet, PuriCare Procedure Station or Purifier Clean Bench.

Product Selection Tools


Scout™ Lab Equipment Selector

Let Scout lead you to the right laboratory hood or sample prep equipment for your application.