Search

3' Vertical Clean Benches IV Bar Kit

3' Vertical Clean Benches IV Bar Kit
  • 3' Vertical Clean Benches IV Bar Kit
  • 3' Vertical Clean Benches IV Bar Kit
  • 3' Vertical Clean Benches IV Bar Kit
Catalog #: 3721001
Qty:
Price: $425.00

Attributes

  • Applicable Products: Filtered PCR Enclosures, Purifier Vertical Clean Benches
  • Enclosure Width: 3'

Specifications

  • Estimated Shipping Weight: 5.0 lbs
  • Estimated Shipping Weight metric: 2.3 kg

For use with 3' Purifier Vertical Clean Benches and Filtered PCR Enclosures.

IV Bar supports intravenous solution bottles and bags. Includes IV bar, mounting hardware, four hangers and instructions for installation.

Literature & Resources

  • User's Manuals

    • Horizontal Clean Bench IV Bar Installation Guide

      Outlines the assembly and installation procedure for IV Bars in Purifier Horizontal Clean Benches.

      View Files

    • Vertical Clean Bench IV Bar Installation Guide

      Outlines the assembly and installation procedure for IV Bars in Purifier Vertical Clean Benches.

      View Files

Related Products

Logic Biosafety Cabinet with Model

Biological Safety Cabinets & Enclosures

Class I and Class II biological safety cabinets are suitable for use with agents that require Biosafety Level 1, 2 or 3 containment.

Laboratory Carts

Laboratory Carts, Tables & Benches

Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.

Recently Viewed Products