Search

4' Protector Echo Filtered Benchtop Hood, HEPA Only, side and back windows 230V

4' Protector Echo Filtered Benchtop Hood, HEPA Only, side and back windows 230V
  • 4' Protector Echo Filtered Benchtop Hood, HEPA Only, side and back windows 230V
  • 4' Protector Echo Filtered Benchtop Hood, HEPA Only, side and back windows 230V
  • 4' Protector Echo Filtered Benchtop Hood, HEPA Only, side and back windows 230V
  • 4' Protector Echo Filtered Benchtop Hood, HEPA Only, side and back windows 230V
  • 4' Protector Echo Filtered Benchtop Hood, HEPA Only, side and back windows 230V
  • 4' Protector Echo Filtered Benchtop Hood, HEPA Only, side and back windows 230V
  • 4' Protector Echo Filtered Benchtop Hood, HEPA Only, side and back windows 230V
  • 4' Protector Echo Filtered Benchtop Hood, HEPA Only, side and back windows 230V
  • 4' Protector Echo Filtered Benchtop Hood, HEPA Only, side and back windows 230V
  • 4' Protector Echo Filtered Benchtop Hood, HEPA Only, side and back windows 230V
  • 4' Protector Echo Filtered Benchtop Hood, HEPA Only, side and back windows 230V
  • 4' Protector Echo Filtered Benchtop Hood, HEPA Only, side and back windows 230V
  • 4' Protector Echo Filtered Benchtop Hood, HEPA Only, side and back windows 230V
  • 4' Protector Echo Filtered Benchtop Hood, HEPA Only, side and back windows 230V
  • 4' Protector Echo Filtered Benchtop Hood, HEPA Only, side and back windows 230V
  • 4' Protector Echo Filtered Benchtop Hood, HEPA Only, side and back windows 230V
  • 4' Protector Echo Filtered Benchtop Hood, HEPA Only, side and back windows 230V
  • 4' Protector Echo Filtered Benchtop Hood, HEPA Only, side and back windows 230V
  • 4' Protector Echo Filtered Benchtop Hood, HEPA Only, side and back windows 230V
Catalog #: 182410821
Qty:

Attributes

  • Airflow Type: Bypass
  • Product Subcategory: General Chemistry
  • Nominal Width: 4'
  • Region: International
  • Air foil Type: Eco-Foil
  • Blower Requirements: Integral blower included
  • Conformance: AFNOR NF-X, ANSI Z9.5, ASTM E84, CAN/CSA C22.2, Modified ASHRAE 110, SEFA 9, UL 61010
  • Enclosure Height: 66.2"
  • Exterior Depth: 37.7" (95.8 cm)
  • Lighting: LED
  • Power Cord & Plug: 11.75' power cord with plug
  • Sash Type: Cable and pulley
  • Service Fixtures: 2
  • Style: Benchtop

Specifications

  • Estimated Shipping Weight: 540.0 lbs
  • Estimated Shipping Weight metric: 244.9 kg
  • Dimensions: 48" w x 37.7" d x 66.2" h
  • Dimensions metric: 121.9 x 95.8 x 168.1 cm
  • Electrical: 230V, 50/60 Hz, 5A

The Protector Echo Filtered Fume Hood requires no ducting and is available in 4', 5', 6' and 8' widths. Neutrodine® Unisorb Filtration Technology offers comprehensive molecular filtration. eGuard® communication software offers real-time monitoring on the user’s phone or computer. From a remote location, data such as usage authorization, filter saturation detection, sash position and temperature may be observed and managed.

Erlab-proven Neutrodine® Unisorb Filters are the heart of GFH Filtration Technology.

Benchtop models include a fiberglass panelized liner with optional side windows, or with optional side and back windows. Models are available for carbon-only, carbon with acid sensor, carbon with formaldehyde sensor, or HEPA-only filtration. Filters are sold separately. To determine if your application is right for a Protector Echo, please request a Chemical Assessment from a Labconco specialist who can recommend the appropriate enclosure and filters for your application. 

*Available only in the Americas, filters required



Fume Hood Safety & Best Practices

Proper use of your fume hood is vital to maintaining a safe laboratory environment. In this video, we highlight the essential do's and don'ts of fume hood safety, ensuring you stay protected while working with hazardous materials.

Literature & Resources

  • Brochures

    • Protector Echo and Airo Filtered Fume Hoods Brochure

      This brochure provides an overview, features & benefits, specifications, ordering information, dimensional data and accessory ordering information on the Protector Echo and Airo Filtered Fume Hoods.

      View Files

    • Spanish-Language Protector Echo and Airo Filtered Fume Hoods Brochure

      This Spanish-language brochure provides an overview, features & benefits, specifications, ordering information, dimensional data and accessory ordering information on the Protector Echo and Airo Filtered Fume Hoods. En français.

      View Files

  • User's Manuals

    • Protector Echo and Airo Filtered Fume Hoods Manual (2020-Present)

      For models with the following part numbers manufactured September 2020 to present.
      180 Series – 4', 5', 6' and 8' Protector Echo
      181 Series – 4', 5', 6' and 8' Protector Echo with side glass
      182 Series – 4', 5', 6' and 8' Protector Echo with 360 degree visibility
      183 Series – 4', 5', 6' and 8' Protector Echo Floor-Mounted 
      184 Series – 3' and 4' Protector Airo 

      View Files

  • 3-Part Specs

    • Protector Echo Filtered Fume Hoods Specifications

      View Files

  • CAD Drawings

    • 4' Protector Echo Filtered Fume Hood

      4' Protector Echo Filtered Fume Hood

      View Files

    • 5' Protector Echo Filtered Fume Hood

      5' Protector Echo Filtered Fume Hood

      View Files

    • 6' Protector Echo Filtered Fume Hood

      6 Protector Echo Filtered Fume Hood

      View Files

    • 8' Protector Echo Filtered Fume Hood

      8 Protector Echo Filtered Fume Hood

      View Files

  • Revit

  • Installation Qualification / Operation Qualification

    • Installation Qualification/Operation Qualifications Protocol for Protector Echo and Airo Series Laboratory Fume Hood

      For validation of predetermined Protector Echo and Airo Series Laboratory Fume Hood specifications. Provides a checklist of installation and operation qualifications to complete when beginning operation on new or used Protector Echo and Airo Series Laboratory Fume Hoods.

      View Files

Related Products

Protector Standard Storage Base Cabinet with Dual Doors

Base Cabinets

Base Cabinets provide support for the full line of benchtop Labconco fume hoods and other enclosures and may be mixed or matched so that total width equals the width of the hood.

SpillStopper Work Surface

Work Surfaces

Labconco offers dished and flat solid epoxy and flat stainless steel work surfaces that work with a number of Labconco fume hoods and enclosures.

Fume Hood Accessories

Fume Hood Accessories

Labconco offers a complete line of accessories to customize your Protector, Basic or Fiberglass 30 Laboratory Hood.

Recently Viewed Products