Search

4' Purifier Rebel Logic+ Class II A2 Biosafety Cabinet with 10" sash opening, UV Light, Service Fixture, Vacu-Pass Portal and Base Stand

4' Purifier Rebel Logic+ Class II A2 Biosafety Cabinet with 10" sash opening, UV Light, Service Fixture, Vacu-Pass Portal and Base Stand
  • 4' Purifier Rebel Logic+ Class II A2 Biosafety Cabinet with 10" sash opening, UV Light, Service Fixture, Vacu-Pass Portal and Base Stand
  • Rebel Logic+ A2 Biosafety Cabinet on Stand
  • Rebel Logic+ Biosafety Cabinet Close Up with Rebel Microscope
  • Rebel Logic+ Biosafety Cabinet Close Up with Rebel Microscope and Scientist
Catalog #: 302411501
Qty:

Attributes

  • Product Subcategory: Class II, Type A2 Biological Safety Cabinets
  • Nominal Width: 4'
  • Protection Type: Product and Personnel
  • Nominal Sash Opening: 10" (25 cm)
  • Built In Options: UV Light, Valves (Air, Vacuum, etc.), Cord, Cable & Tubing Portal
  • Region: U.S. and Canada
  • Base Stand: Included
  • Conformance: ADA, CAN/CSA C22.2, UL
  • Exhaust Volume: 339-370 CFM
  • Lighting: Fluorescent, Ultraviolet, LED
  • Power Cord & Plug: North America, 115V, 15A
  • Service Fixtures: One

Specifications

  • Estimated Shipping Weight: 670.0 lbs
  • Estimated Shipping Weight metric: 303.9 kg
  • Dimensions: 54.3" w x 32.0" d x 89.3-96.3" h
  • Dimensions metric: 137.9 x 81.3 x 226.8-244.6 cm
  • Electrical: 115V, 60 Hz, 12A

Labconco and Discover Echo Inc. have teamed up to create a revolutionary combination. Purifier Rebel Logic+ Biosafety Cabinets (BSCs) are designed specifically for use with Discover Echo’s Rebel microscope (not included). Rebel Logic+ BSCs have a unique cutout that allows the microscope stage to sit flush with the work surface of the BSC. This creates less strain on your arms and back while you examine samples. You can view the scope’s large tablet screen at eye level, without eyepieces or sash hole cutouts.

SEE OUR SUSTAINABILITY INITIATIVES



How to Safely Operate Your Biosafety Cabinet

This video will explain how to safely operate your Labconco Logic+ or Axiom biological safety cabinet. Work in comfort and safety.

Literature & Resources

  • Brochures

    • Rebel Logic+ Biosafety Cabinet and True-Ergo Table Flyer

      This flyer contains features, benefits and ordering information of the Purifier Rebel Logic+ Biosafety Cabinet and Rebel True-Ergo Table, designed for use with Discover Echo's Rebel Microscope. Microscope not included.

      View Files

  • White Papers

    • Controlling Airflow in Class II Biosafety Cabinets

      This white paper reviews the current technologies used by various biosafety cabinet manufacturers to monitor and maintain proper airflows as HEPA filters load.

      View Files

  • Technical Manuals

    • Biosafety Cabinet Technical Manual and Specifications

      Logic+ and Cell Logic+ A2 | B2 Biosafety Cabinets

      Axiom C1 Biosafety Cabinets 

      PuriCare Procedure Stations 

      View Files

Related Products

4ft Telescoping Base Stand with Fixed Feet

Base Stands

Labconco Hydraulic Lift, SoLo and Telescoping Base Stands are ADA compliant and provide sturdy support for a variety of Labconco fume hoods and enclosures. 

Logic+ Trace Odor Filter

Filters & Prefilters

A variety of prefilters and carbon, HEPA, and ULPA filters are compatible with Labconco ventilation products.

Biosafety Cabinet & Clean Bench Accessories

Labconco offers a variety of accessories to customize your Purifier Biosafety Cabinet, PuriCare Procedure Station or Purifier Clean Bench.