Search

Bariatric Blood Drawing Chair with Cabinet

Bariatric Blood Drawing Chair with Cabinet
  • Bariatric Blood Drawing Chair with Cabinet
  • Bariatric Blood Drawing Chair with Cabinet
Catalog #: 1132201
Qty:

Specifications

  • Estimated Shipping Weight: 178.0 lbs
  • Estimated Shipping Weight metric: 81.0 kg
  • Dimensions: 69.15" w x 30.75" d x 43.45" h
  • Dimensions metric: 175.6 x 78.1 x 110.4 cm

Weight Limit Capacity is 700 lbs.

Labconco Bariatric Blood Drawing Chairs were designed with guidance from medical technologists and phlebotomists, with a design that is functional and comfortable for larger patients. The chairs are constructed of compression-molded, nylon-filled polyester chairs with dry powder epoxy-coated one-inch square tubular steel frames, type 304 stainless steel foot rest, and molded urethane padded arm with integral coating. Chairs are available singly and with a side cabinet for storing supplies.Vinyl meets flame resistance compliance FMVSS-302, California 117 Sect. E, BIFMA Class A and UFAC Class 1.

Weight Limit Capacity: 700 lbs.

Literature & Resources

  • Brochures

    • Labconco Blood Drawing Chairs Brochure

      This brochure details Labconco standard and bariatric blood drawing chairs.

      View Files

  • User's Manuals

    • Bariatric Blood Drawing Chair Assembly Instructions

      Outlines the assembly procedure for catalog numbers 1132201 and 1132203.

      View Files