Search

Bulk Tray Dryer

FreeZone Bulk Tray Dryer 2017
  • FreeZone Bulk Tray Dryer 2017
Catalog #: 780601070
Qty:

Attributes

  • Region: International
  • Applicable Products: FreeZone 6 Liter, FreeZone 12 Liter, FreeZone 18 Liter
  • Conformance: CE
  • Plug Type: India
  • Vacuum Pump Displacement Required: 163 L/min or larger displacement

Specifications

  • Estimated Shipping Weight: 248.0 lbs
  • Estimated Shipping Weight metric: 113.0 kg
  • Dimensions: 32.2" w x 21.5" d x 27.1" h
  • Dimensions metric: 81.8 x 54.6 x 68.8 cm
  • Electrical: 230V, 50/60 Hz, 4A

FreeZone Bulk Tray Dryers lyophilize moderate to large bulk sample loads or numerous small batches of vials or serum bottles. The Bulk Tray Dryers have three large, 12.7” x 16.6” shelves that heat up to +60° C. Options include a 6-port manifold, isolation valve, additional heated shelves and sample trays.

Lyo-Works™ OS lets the user set up to 30 programs, with up to 16 steps each; record, chart and store data; and receive email alerts. The tray dryer connects to a FreeZone Console Freeze Dryer that provides a real time display of the tray dryer’s parameters on a large capacitive touchscreen.

FreeZone Console Freeze Dryer manufactured after July 2017 and vacuum pump are required (not included).



Our Product Representatives Are Here To Help

Gail's Story Changed the Way We Think About Lab Freeze Drying

When she visited Kelly at Labconco, Gail's struggle led to an epiphany that would change how laboratory freeze drying is done. With the creation of Lyo-Works OS, samples can now be monitored from anywhere. And with End-Zone™ End Point Detection, now FreeZone Freeze Dryers can even send you an alert when your samples are completely lyophilized.

Literature & Resources

  • User's Manuals

    • FreeZone Bulk Tray Dryers Manual

      For 780601xxx series catalog numbers. These are FreeZone Bulk Tray Dryers manufactured in August 2017 or later.

      View Files

    • FreeZone Bulk Tray Dryer Installation Guide

      The installation guide for FreeZone Bulk Tray Dryers manufactured August 2017 or later.

      View Files

    • FreeZone Bulk Tray Dryer Installation Guide (French)

      The installation guide in French for FreeZone Bulk Tray Dryers manufactured August 2017 or later.

      Le guide d'installation pour les FreeZone Bulk Tray Dryers manufacturés en août 2017 ou ultérieurement.

      View Files

    • FreeZone Bulk Tray Dryer Installation Guide (German)

      The installation guide in German for FreeZone Bulk Tray Dryers manufactured August 2017 or later.

      View Files

    • FreeZone Bulk Tray Dryer Installation Guide (Italian)

      The installation guide in Italian for FreeZone Bulk Tray Dryers manufactured August 2017 or later.
       
      Guida rapida all'installazione del FreeZone Bulk Tray Dryer, data di produzione da Agosto 2017.

      View Files

    • FreeZone Bulk Tray Dryer Installation Guide (Spanish)

      The installation guide in Spanish for FreeZone Bulk Tray Dryers manufactured August 2017 or later.

      Guía de Instalación para FreeZone Bulk Tray Dryers fabricadas en Agosto del 2017 en adelante.

      View Files

  • Installation Qualification / Operation Qualification

    • Installation Qualification/Operation Qualification for FreeZone Stoppering and Bulk Tray Dryers

      For validation of predetermined FreeZone Stoppering and Bulk Tray Dryer Freeze Dry Systems specifications. Provides a checklist of installation and operation qualifications to complete when beginning operation on new or used FreeZone Tray Dryers manufactured in August 2017 or later.

      View Files

  • Software & Apps

    • Lyo-Works Bundle File

      This .zip file contains the firmware and installation instructions for FreeZone Freeze Dryers, FreeZone Bulk Tray Dryers, FreeZone Stoppering Tray Dryers, Small Tray Dryers and Heated Product Shelf Chambers manufactured in 2017 and later.

      View Files

Related Products

FreeZone freeze dry group, laboratory freeze dryers, lyophilizers

Freeze Dryers

Benchtop freeze dryers and mobile consoles. Models available that reach as low as -105°C. Lyophilization, evaporation or concentration, which is best for your samples?

VIEW SAMPLE PREP EBOOK

freeze drying equipment

FreeZone Freeze Dryers

FreeZone Freeze Dryers include a large touchscreen display. Lyo-Works™ OS provides a real time display of collector temperature, vacuum level and optional End-Zone™ end point detection system. 

FreeZone Triad Benchtop Freeze Dryer on FreeZone Cart with Scroll Pump with Model

FreeZone Triad Freeze Dryers

These freeze dryers are an all-in-one benchtop lyophilizer and stoppering tray dryer that cools to -85°C to freeze dry low eutectic point samples. 

 

START SELECTING

12-Port Drying Chamber 2017

Dry Ice Benchtop Freeze Dryers, -75°C, -103°F

For occasional lyophilization needs, the Dry Ice Benchtop Freeze Dryer provides a simple, economical means of freeze drying.

Vacuum Pumps

Lab Vacuum Pumps

Labconco offers a number of vacuum pump types, including Rotary Vane Pumps, Combination Pumps, Diaphragm Pumps and Scroll Pumps.

Traps and Other Vacuum Pump Accessories

PrimeMate Oil Change Systems, Chemical Traps, Dry Ice Traps, Liquid Nitrogen Traps and Liquid Traps are available, as well as the necessary tubing and tubing accessories.