Search

Door Gasket for FreeZone Triad

Door Gasket 7424100-1000
  • Door Gasket 7424100-1000
Catalog #: 7424100
Qty:
Price: $370.00

Attributes

  • Applicable Products: FreeZone Triad

Specifications

  • Estimated Shipping Weight: 2.0 lbs
  • Estimated Shipping Weight metric: 0.9 kg

Replacement rubber gasket formed specifically to fit the shape of a FreeZone Triad's door.

Our Product Representatives Are Here To Help

Gail's Story Changed the Way We Think About Lab Freeze Drying

When she visited Kelly at Labconco, Gail's struggle led to an epiphany that would change how laboratory freeze drying is done. With the creation of Lyo-Works OS, samples can now be monitored from anywhere. And with End-Zone™ End Point Detection, now FreeZone Freeze Dryers can even send you an alert when your samples are completely lyophilized.