Freestanding SteamScrubber Glassware Washer
Catalog #: 402001010-BB1
Qty:
Sale Price: $3,351.25 Price: $13,405.00
Specifications
- Estimated Shipping Weight: 230.0 lbs
- Estimated Shipping Weight metric: 104.3 kg
- Dimensions: 24.3" w x 27.8" d x 32.2-36.2" h
- Dimensions metric: 61.7 w x 70.6 d x 81.8-91.9 h cm
- Electrical: 208/230V, 50/60 Hz, 11 A, 1P. Requires dedicated 20A circuit.
NOTE: SN: 230854509J
-
Front – Discoloration in the Stainless
-
Right side – Scratch
-
Left side – Scratch / Scuff
-
Top – Multiple Scratches all over
Our Product Representatives Are Here To Help
Product Selection Tools
Find the right Class II enclosure for your work, or even for your liquid handler.