Search

Guardian Airflow Monitor

Guardian Airflow Monitor for Protector Premier, XStream, XL, PVC and Stainless Steel Hoods
  • Guardian Airflow Monitor for Protector Premier, XStream, XL, PVC and Stainless Steel Hoods

Catalog #: 9413303

Discontinued Item

View replacement: Guardian Digital Airflow Monitor (9413401)

This product has been discontinued and is no longer available for purchase. Support literature is still available for download. Replacement parts and accessories may be available for purchase. Please contact Labconco at 800-821-5525 or 816-333-8811.

Attributes

  • Applicable Products: Protector ClassMate Laboratory Hoods

Specifications

  • Estimated Shipping Weight: 6.0 lbs
  • Estimated Shipping Weight metric: 2.7 kg
  • Electrical: 208-230V, 50/60 Hz

Our Product Representatives Are Here To Help

Related Products

Fume Hoods & Enclosures

Labconco offers a wide range of general chemistry, educational, high performance, filtered and special application chemical fume hoods for your laboratory. 

SEE HOW TO SELECT

Ductless (Carbon-Filtered) Enclosures

Ductless (Carbon-Filtered) Enclosures

These enclosures use carbon filters and, in some cases HEPA filters, to protect users from exposure to hazardous fumes. No ducting is required.

Glove Boxes and Gas Purifiers

Labconco offers Filtered, Controlled Atmosphere and Combination Glove Boxes that provide a physical barrier between the user and materials inside.