Search

Guardian Jr. Airflow Monitor

Guardian Jr. Airflow Monitor
  • Guardian Jr. Airflow Monitor

Catalog #: 9743204

Discontinued Item

View replacement: Guardian Airflow Monitor (9413302)

This product has been discontinued and is no longer available for purchase. Support literature is still available for download. Replacement parts and accessories may be available for purchase. Please contact Labconco at 800-821-5525 or 816-333-8811.

Attributes

  • Applicable Products: Protector ClassMate Laboratory Hoods

Specifications

  • Estimated Shipping Weight: 6.0 lbs
  • Estimated Shipping Weight metric: 2.7 kg
  • Electrical: 115 volts, 60 Hz

Requires cutout in the upper right portion of the ClassMate's front panel.

Guardian Jr. Airflow Monitor senses and alerts the operator to low airflow conditions. Includes face plate with circuit board, electrical power pack, vinyl tubing and airflow tube adapter. From the monitor's face plate, the user can easily select and calibrate a set point between 30 and 250 fpm using a velocity meter and screwdriver. If the hood's face velocity falls below the set point for more than 6 seconds, an audible alarm sounds and the ALERT indicator glows red. The TEST RESET switch, when pressed, mutes the alarm.

Our Product Representatives Are Here To Help

Literature & Resources

  • Brochures

    • Protector Storage Cabinets, Base Stands & Fume Hood Accessories Catalog

      Catalog provides ordering information on Protector Acid, Solvent, Standard and Vacuum Pump Storage Cabinets; SpillStopper and Flat Work Surfaces; and fume hood accessories including service fixture kits, electrical receptacle kits, airflow monitors, ceiling enclosures, distillation grids and Snuffer Fire Extinguishers. This is Labconco literature code 2-61.

      View Files

  • User's Manuals

    • Guardian Digital and Guardian Jr. Airflow Monitor Kit Installation Instructions

      Installation procedure for catalog numbers 9743207 and 9743208.

      View Files

    • Guardian Jr. Airflow Monitors

      For catalog numbers: 4865000 and 4865001

      View Files

Related Products

Fume Hoods & Enclosures

Labconco offers a wide range of general chemistry, educational, high performance, filtered and special application chemical fume hoods for your laboratory. 

SEE HOW TO SELECT

Ductless (Carbon-Filtered) Enclosures

Ductless (Carbon-Filtered) Enclosures

These enclosures use carbon filters and, in some cases HEPA filters, to protect users from exposure to hazardous fumes. No ducting is required.

Glove Boxes and Gas Purifiers

Labconco offers Filtered, Controlled Atmosphere and Combination Glove Boxes that provide a physical barrier between the user and materials inside.