Search

Lid Gasket, 13" x 3/4" for 6L, 12L, 18L FreeZone

7690800-FreeZone Lid Gasket-1200
  • 7690800-FreeZone Lid Gasket-1200
Catalog #: 7690800
Qty:
Price: $120.00

Attributes

  • Applicable Products: FreeZone 6 Liter, FreeZone 12 Liter, FreeZone 18 Liter

Specifications

  • Estimated Shipping Weight: 1.5 lbs
  • Estimated Shipping Weight metric: 0.7 kg

Replacement rubber gasket allows the chamber lid of a FreeZone Freeze Dryer to seal to the chamber during the lyophilization process.

Our Product Representatives Are Here To Help

Gail's Story Changed the Way We Think About Lab Freeze Drying

When she visited Kelly at Labconco, Gail's struggle led to an epiphany that would change how laboratory freeze drying is done. With the creation of Lyo-Works OS, samples can now be monitored from anywhere. And with End-Zone™ End Point Detection, now FreeZone Freeze Dryers can even send you an alert when your samples are completely lyophilized.