These molded polyethylene-lined glove boxes, also called dry boxes, provide a leak-tight inert environment for work with contamination-sensitive materials.
Precise Controlled Atmosphere Glove Boxes provide a leak-tight environment for work with contamination-sensitive materials. Procedures where low levels of oxygen or moisture are important, such as work with organometallics, alternative energy cells or hydrophilic chemicals, are typical applications for these economical glove boxes.
Need an ultrapure inert atmosphere? All Precise Controlled Atmosphere Glove Boxes are compatible with the new AtmosPure Re-Gen Gas Purifier accessory, which has the capacity to remove up to five liters of oxygen (13.500 ppm) and 660 grams of moisture (18 million ppm) at standard temperature and pressure (STP).
These molded polyethylene-lined glove boxes, also called dry boxes, provide a leak-tight inert environment for work with contamination-sensitive materials.
Showing 1 - 1 of 1 Results
This instructional video shows how to connect gas and vacuum to a Labconco Glove Box with Auto Pressure Controller. Contact Labconco with additional questions not addressed in this video.
Contains specifications, dimensional drawings and ordering information on Labconco's line of Precise Glove Boxes and XPert Weigh Boxes.
For catalog numbers: 5220000, 5220020, 5220021, 5220030, 5220031, 5220100, 5220120, 5220121, 5220130, 5220131
For Precise Controlled Atmosphere Glove Boxes and Precise Basic Glove Boxes
Controlled Atmosphere Models 5220100, 5220120, 5220121, 5220130, 5220131
Basic Models 5220000, 5220020, 5220021, 5220030, 5220031
In order to view 3D CAD Drawings, download and install the Google Sketchup Viewer from sketchup.google.com The application will prompt you through the installation process.
For validation of predetermined Precise Controlled Atmosphere Glove Box specifications. Provides a checklist of installation and operation qualifications to complete when beginning operation on new or used Precise Controlled Atmosphere Glove Box.
Declaration of Conformity for applicable models of the Precise Glove Box