Search

Printed Circuit Board (PCB) for Bulk Tray Dryer

PCB fro Triad 7395000-1000
  • PCB fro Triad 7395000-1000
  • Printed Circuit Board 7445590-900
  • PCB 7353500-1000
  • Printed Circuit Board 7448000-1000

Catalog #: 7447500

Discontinued Item

View replacement: Printed Circuit Board (PCB) for FreeZone with vacuum sensor (7445590)

This product has been discontinued and is no longer available for purchase. Support literature is still available for download. Replacement parts and accessories may be available for purchase. Please contact Labconco at 800-821-5525 or 816-333-8811.

Attributes

  • Applicable Products: Freeze Dryers, Tray Dryers

Specifications

  • Estimated Shipping Weight: 1.0 lbs
  • Estimated Shipping Weight metric: 0.5 kg

Our Product Representatives Are Here To Help

Gail's Story Changed the Way We Think About Lab Freeze Drying

When she visited Kelly at Labconco, Gail's struggle led to an epiphany that would change how laboratory freeze drying is done. With the creation of Lyo-Works OS, samples can now be monitored from anywhere. And with End-Zone™ End Point Detection, now FreeZone Freeze Dryers can even send you an alert when your samples are completely lyophilized.