Search

Protector Solvent Storage Cabinet with self-closing door(s)

Protector Solvent Storage Base Cabinet with Dual Doors
  • Protector Solvent Storage Base Cabinet with Dual Doors
  • Protector Solvent Storage Cabinet with self-closing door(s)
Catalog #: 9903100
Qty:

Attributes

  • ADA-Compliance: Standard Height
  • Cabinet Width: 36" (91 cm)
  • Door(s): Dual, Automatic Close
  • Filler Panel Depth: 8.0" (20.3 cm)
  • Maximum Base Height: 36.75" (93.3 cm)
  • Minimum Base Height: 35.5" (90.2 cm)
  • Storage Type: Solvent storage

Specifications

  • Estimated Shipping Weight: 225.0 lbs
  • Estimated Shipping Weight metric: 82.0 kg
  • Dimensions: 36.0" w x 22.0" d
  • Dimensions metric: 91.4 x 55.9 cm

Protector Solvent Storage Cabinets support Labconco fume hoods and safely store and vent solvents and other flammable liquids. In case of a building fire, these cabinets protect the contents inside them.



Literature & Resources

  • Brochures

    • Protector Storage Cabinets, Base Stands & Fume Hood Accessories Catalog

      Catalog provides ordering information on Protector Acid, Solvent, Standard and Vacuum Pump Storage Cabinets; SpillStopper and Flat Work Surfaces; and fume hood accessories including service fixture kits, electrical receptacle kits, airflow monitors, ceiling enclosures, distillation grids and Snuffer Fire Extinguishers. This is Labconco literature code 2-61.

      View Files

  • User's Manuals

    • Protector Solvent Storage Cabinet Vent Installation Guide

      Gives instructions and drawing on how to install vents on Protector Solvent Storage Cabinets.

      View Files

    • Protector Storage Cabinets - Standard, Acid, Solvent and Vacuum Pump Manual

      For catalog series: 99001, 99002, 99003, 99004, 9905, 99006, 99010, 99011, 99012, 99013, 99014, 99015, 99016, 99020, 99021, 99022, 99023, 99024, 99030, 99031, 99032, 99033, 99034, 99040, 99041, 99042, 99043, 99044, 99045, 99050, 99051, 99052, 99053, 99060, 99061, 99062, 99063, 99070, 99071

      View Files

  • CAD Drawings

  • Revit

    • Protector Solvent Storage Cabinet Revit Model

      View Files

Related Products

Fume Hoods & Enclosures

Labconco offers a wide range of general chemistry, educational, high performance, filtered and special application chemical fume hoods for your laboratory. 

SEE HOW TO SELECT

XPert Filtered Balance System with Updated Airflow Monitor

Balance, Bulk Powder & Equipment Enclosures

These enclosures keep particulates contained during weighing and powder transfer. Other enclosures provide a ventilated space for keeping powder-generating apparatus contained.

SpillStopper Work Surface

Work Surfaces

Labconco offers dished and flat solid epoxy and flat stainless steel work surfaces that work with a number of Labconco fume hoods and enclosures.

Laboratory Carts

Laboratory Carts, Tables & Benches

Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.