Search

Protector Stainless Steel Double Controlled Atmosphere Glove Box

Protector Stainless Steel Double Controlled Atmosphere Glove Box
  • Protector Stainless Steel Double Controlled Atmosphere Glove Box
Catalog #: 5060137
Qty:

Attributes

  • Region: International
  • Built-In Options: None
  • Conformance: CE
  • Filter Type: None
  • Interior Working Width: 81.84"
  • Liner Material: Stainless Steel
  • Number of Glove Ports: Four
  • Power Cord & Plug: Schuko
  • Primary Application: Atmosphere-sensitive materials
  • Product Subcategory: Controlled Atmosphere Glove Box
  • Required Accessories: Inert Gas, Supporting Base, Vacuum Source

Specifications

  • Estimated Shipping Weight: 1,300.0 lbs
  • Estimated Shipping Weight metric: 590.0 kg
  • Dimensions: 108.9" w x 34.4" d x 45.7" h
  • Dimensions metric: 276.6 x 87.4 x 116.1 cm
  • Electrical: 208-230 volts, 50/60 Hz, 10 amps

Protector Controlled Atmosphere Glove Boxes provide a leak-tight environment to perform work with contamination-sensitive materials under vacuum or in an inert environment. Fiberglass-lined models are performance tested to maintain oxygen levels a low as 0.4 ppm and moisture levels as low as 2 ppm. Stainless steel-lined models are performance tested to maintain oxygen levels as low as 0.2 ppm and moisture levels as low as 1 ppm.

Need an ultrapure inert atmosphere? All Protector Controlled Atmosphere Glove Boxes are compatible with the new AtmosPure Re-Gen Gas Purifier accessory, which has the capacity to remove up to five liters of oxygen (13.500 ppm) and 660 grams of moisture (18 million ppm) at standard temperature and pressure (STP).



Our Product Representatives Are Here To Help

Connecting Gas and Vacuum to a Glove Box

This instructional video shows how to connect gas and vacuum to a Labconco Glove Box with Auto Pressure Controller. Contact Labconco with additional questions not addressed in this video.

Literature & Resources

  • Brochures

    • Protector Glove Boxes Catalog

      Provides an overview, features and benefits, specifications, ordering information and dimensional data on Protector Filtered Glove Boxes, Protector Controlled Atmosphere Glove Boxes, Protector Combination Glove Boxes and AtmosPure Re-Gen Gas Purifiers. Accessories and Base Stands are also described.

      View Files

  • User's Manuals

    • Protector Controlled Atmosphere Glove Box Manual

      For Protector Controlled Atmosphere Glove Boxes manufactured after November 2010

      View Files

  • Installation Qualification / Operation Qualification

    • Installation Qualification/Operation Qualification for Protector Controlled Atmosphere Glove Box

      For validation of predetermined Protector Controlled Atmosphere Glove Box specifications. Provides a checklist of installation and operation qualifications to complete when beginning operation on a Protector Controlled Atmosphere Glove Box.

      View Files

  • Declarations of Conformity

    • ETL Authorization Mark for Protector Glove Boxes


      This document from Intertek authorizes the use of the ETL mark on Protector Glove Boxes.

      View Files

Related Products

4ft Telescoping Base Stand with Fixed Feet

Base Stands

Labconco Hydraulic Lift, SoLo and Telescoping Base Stands are ADA compliant and provide sturdy support for a variety of Labconco fume hoods and enclosures. 

Laboratory Carts

Laboratory Carts, Tables & Benches

Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.

Vacuum Pumps

Lab Vacuum Pumps

Labconco offers a number of vacuum pump types, including Rotary Vane Pumps, Combination Pumps, Diaphragm Pumps and Scroll Pumps.

Traps and Other Vacuum Pump Accessories

PrimeMate Oil Change Systems, Chemical Traps, Dry Ice Traps, Liquid Nitrogen Traps and Liquid Traps are available, as well as the necessary tubing and tubing accessories.

Glove Box Gloves, Sleeves and Hands

Glove Box & Gas Purifier Accessories

Numerous glove box and gas purifier accessories are available to fit your specific application.