Search

PuriCare Vertical Flow Station
  • PuriCare Vertical Flow Station
  • PuriCare Vertical Flow Station with model
  • PuriCare Vertical Flow Stations
  • PuriCare Vertical Flow Station

PuriCare Vertical Flow Stations

The PuriCare Vertical Flow Station provides an economical solution to safe cage changing and small animal transfer for vivariums with space and budget limitations. Its slim design fits easily in crowded colony rooms.

Unlike traditional horizontal clean benches that offer no operator protection and blow air directly at the user, the PuriCare Vertical Flow Station protects both the worker from exposure to allergens and the animals form cross-contamination, while providing a more comfortable work environment. HEPA-filtered air circulates through the enclosure in a single pass, avoiding heat build up common with recirculating-type enclosures.

The PuriCare Vertical Flow Station provides personnel, animal and environmental protection. HEPA-filtered vertical laminar airflow provides ISO Class 5 (formerly Class 100) clean air in the work area to protect the animals from cross-contamination. At the same time, room air is drawn into the grille located on the air foil to ensure containment and protect the operator from allergens. All contaminated air is filtered so that particulate-free air is exhausted back into the room, protecting the environment.

These HEPA-filtered cage changing and animal transfer enclosures protect the user and small animals from airborne particulates.



Showing 1 - 2 of 2 Results

PuriCare Vertical Flow Station

Catalog # 3830000

  • Region: U.S. and Canada
  • Built-In Options: None
  • Nominal Exterior Width: 4' (122 cm)
  • Power Cord & Plug: 10' (3 m), 3-wire cord with plug
  • Primary Application: Cage changing and animal transfer
PuriCare Vertical Flow Station

Catalog # 3830020

  • Region: International
  • Built-In Options: None
  • Nominal Exterior Width: 4' (122 cm)
  • Power Cord & Plug: 10' (3 m), 3-wire cord, electrical plug required
  • Primary Application: Cage changing and animal transfer

Literature & Resources

  • Brochures

    • PuriCare Laboratory Animal Research Stations Catalog

      Contains an overview, features and benefits, ordering information, accessory information and dimensional drawings for PuriCare Open Access Stations, Vertical Flow Stations, Dual Access Laminar Flow Cabinets, Procedure Stations and Bedding Disposal Stations.

  • User's Manuals

    • PuriCare Vertical Flow Stations Manual

      For catalog numbers: 3830000, 3830020

  • 3-Part Specs

    • PuriCare Vertical Flow Station Specifications

  • CAD Drawings

    • PuriCare Vertical Flow Station CAD Drawing

  • Installation Qualification / Operation Qualification

    • Installation Qualification/Operation Qualification for PuriCare Vertical Flow Stations

      For validation of predetermined PuriCare Vertical Flow Station specifications. Provides a checklist of installation and operation qualifications to complete when beginning operation on new or used PuriCare Vertical Flow Station. Part number is 1059601 Rev. -.

  • Declarations of Conformity

    • CE Declaration of Conformity - PuriCare Vertical Flow Station

      Declaration of Conformity for applicable models of the PuriCare Vertical Flow Station

       

Related Products

4ft Telescoping Base Stand with Fixed Feet

Base Stands

Labconco Hydraulic Lift, SoLo and Telescoping Base Stands are ADA compliant and provide sturdy support for a variety of Labconco fume hoods and enclosures. 

Biosafety Cabinet & Clean Bench Accessories

Labconco offers a variety of accessories to customize your Purifier Biosafety Cabinet, PuriCare Procedure Station or Purifier Clean Bench.

Class II, Type A2 Biosafety Cabinets

These cabinets protect the user, product and lab. They recirculate 70% of the HEPA-filtered laminar air while 30% passes through an exhaust HEPA filter for discharge to the lab or optional canopy.

Ducting Supplies

Ductwork and Blower Accessories

Labconco offers a full line of ductwork, filter packs and transition pieces to complete your exhaust system.

Logic+ Trace Odor Filter

Filters & Prefilters

A variety of prefilters and carbon, HEPA, and ULPA filters are compatible with Labconco ventilation products.

Laboratory Carts

Laboratory Carts, Tables & Benches

Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.

Remote Blowers

Remote Blowers & Exhausters

Remote blowers, designed for roof-mounting, provide airflow for fume hoods and other enclosures. Exhausters, designed for ductless applications, filter the air before returning it to the lab.