Search

ReVo Class II, Type A2 Microbiological Safety Cabinets, EN 12469 Certified
  • ReVo Class II, Type A2 Microbiological Safety Cabinets, EN 12469 Certified
  • labconco revo msc
  • energy efficient biosafety cabinet
  • ReVo display monitor
  • ReVo service valves
  • tuv nord approved biosafety cabinet
  • revo class ii biosafety cabinet
  • microbiological safety cabinet

ReVo Class II, Type A2 Microbiological Safety Cabinets, EN 12469 Certified

EN 12469 Certified ReVo™ Class II, Type A2 Microbiological Safety Cabinets provide personnel, product and environmental protection from biohazardous agents and hazardous particulates. Other appropriate applications include work with antineoplastic drugs, genetic material, and additional substances that generate hazardous airborne particulates. All models are EN 12469 compliant with additional certification by TÜV Nord.

These biological safety cabinets are designed to discharge HEPA-filtered exhaust air directly into the laboratory, or into an exhaust system through the optional Canopy Connection. When canopy-connected, the biosafety cabinets may be used for applications involving minute quantities of volatile toxic chemicals and tracer amounts of radionuclides as an adjunct to microbiological research. During operation, room air is drawn into the inlet grill. The air in the plenum beneath the work surface is a mixture of unfiltered room air and air that has just passed through the work area. This contaminated air is drawn by the blower through the back plenum of the cabinet, where approximately 70% of the air is recirculated through the supply HEPA filter and back over the work area. The balance of the contaminated air is discharged to the environment after passing through the exhaust HEPA filter.

 

Clean. Safe. Smart. ReVo Class II Microbiological Safety Cabinets check every box. Available Regions: Europe, Middle East



Showing 1 - 8 of 8 Results

900 mm ReVo Class II, Type A2 Microbiological Safety Cabinet with 3-height Stand, UK plug
labconco revo msc

Catalog # 3R2310151

  • Nominal Width: 900 mm
  • Protection Type: Product and Personnel
  • Base Stand: Included
  • Power Cord & Plug: British (UK), 230V
900 mm ReVo Class II, Type A2 Microbiological Safety Cabinet, UK plug
labconco revo msc

Catalog # 3R2310051

  • Nominal Width: 900 mm
  • Protection Type: Product and Personnel
  • Base Stand: Required (not included)
  • Power Cord & Plug: British (UK), 230V
1200 mm ReVo Class II, Type A2 Microbiological Safety Cabinet with 3-height Stand, UK plug
labconco revo msc

Catalog # 3R2410151

  • Nominal Width: 1200 mm
  • Protection Type: Product and Personnel
  • Base Stand: Included
  • Power Cord & Plug: British (UK), 230V
1200 mm ReVo Class II, Type A2 Microbiological Safety Cabinet, UK plug
labconco revo msc

Catalog # 3R2410051

  • Nominal Width: 1200 mm
  • Protection Type: Product and Personnel
  • Base Stand: Required (not included)
  • Power Cord & Plug: British (UK), 230V
1500 mm ReVo Class II, Type A2 Microbiological Safety Cabinet with 3-height Stand, UK plug
labconco revo msc

Catalog # 3R2510151

  • Nominal Width: 1500 mm
  • Protection Type: Product and Personnel
  • Base Stand: Included
  • Power Cord & Plug: British (UK), 230V
1500 mm ReVo Class II, Type A2 Microbiological Safety Cabinet, UK plug
labconco revo msc

Catalog # 3R2510051

  • Nominal Width: 1500 mm
  • Protection Type: Product and Personnel
  • Base Stand: Required (not included)
  • Power Cord & Plug: British (UK), 230V
1800 mm ReVo Class II, Type A2 Microbiological Safety Cabinet with 3-height Stand, UK plug
labconco revo msc

Catalog # 3R2610151

  • Nominal Width: 1800 mm
  • Protection Type: Product and Personnel
  • Base Stand: Included
  • Power Cord & Plug: British (UK), 230V
1800 mm ReVo Class II, Type A2 Microbiological Safety Cabinet, Schuko plug
labconco revo msc

Catalog # 3R2610051

  • Nominal Width: 1800 mm
  • Protection Type: Product and Personnel
  • Base Stand: Required (not included)
  • Power Cord & Plug: British (UK), 230V

ReVo Class II, Type A2 Microbiological Safety Cabinet

ReVo™ is Labconco's quietest, most automated and most transparent MSC ever, designed exclusively for European laboratories.

Literature & Resources

  • Brochures

  • User's Manuals

    • ReVo & ReVo Pro Class II, Type A2 Microbiological Safety Cabinet User Manual

      View Files

  • CAD Drawings

    • 1200 mm ReVo Class II, Type A2 Microbiological Safety Cabinet 20 cm Sash Opening

      View Files

    • 1500 mm ReVo Class II, Type A2 Microbiological Safety Cabinet 20 cm Sash Opening

      View Files

    • 1800 mm ReVo Class II, Type A2 Microbiological Safety Cabinet 20 cm Sash Opening

      View Files

    • 900 mm ReVo Class II, Type A2 Microbiological Safety Cabinet 20 cm Sash Opening

      View Files

Related Products

4ft Telescoping Base Stand with Fixed Feet

Base Stands

Labconco Hydraulic Lift, SoLo and Telescoping Base Stands are ADA compliant and provide sturdy support for a variety of Labconco fume hoods and enclosures. 

Mag-Zone Pipette Holder

Biosafety Cabinet & Clean Bench Accessories

Labconco offers a variety of accessories to customize your Purifier Biosafety Cabinet, PuriCare Procedure Station or Purifier Clean Bench.

Logic+ Trace Odor Filter

Filters & Prefilters

A variety of prefilters and carbon, HEPA, and ULPA filters are compatible with Labconco ventilation products.