Search

Slant Freeze Flask Holder

Slant Freeze Flask Holder
  • Slant Freeze Flask Holder
Catalog #: 7369700
Qty:
Price: $395.00

Attributes

  • Applicable Products: 120 ml Fast-Freeze Flask Bottom, 1200 ml Fast-Freeze Flask Bottom, 150 ml Fast-Freeze Flask Bottom, 2000 ml Fast-Freeze Flask Bottom, 300 ml Fast-Freeze Flask Bottom, 40 ml Fast-Freeze Flask Bottom, 600 ml Fast-Freeze Flask Bottom, 750 ml Fast-Freeze Flask Bottom, 80 ml Fast-Freeze Flask Bottom, 900 ml Fast-Freeze Flask Bottom

Specifications

  • Estimated Shipping Weight: 3.5 lbs
  • Estimated Shipping Weight metric: 2.0 kg
  • Dimensions: 4.5" w x 10.4" d x 6.7" h
  • Dimensions metric: 11.4 x 26.4 x 17.0 cm

Powder-coated steel holder accommodates flasks of any size. Manually adjust angle from 5° to 35°. Excellent for pre-freezing flasks for greater surface area. Flask not included.

Our Product Representatives Are Here To Help

Gail's Story Changed the Way We Think About Lab Freeze Drying

When she visited Kelly at Labconco, Gail's struggle led to an epiphany that would change how laboratory freeze drying is done. With the creation of Lyo-Works OS, samples can now be monitored from anywhere. And with End-Zone™ End Point Detection, now FreeZone Freeze Dryers can even send you an alert when your samples are completely lyophilized.

Literature & Resources

  • User's Manuals

    • Filter Paper Installation Guide

      Step-by-step instructions on how to install filter paper into Fast-Freeze flasks.

      View Files

  • White Papers

    • Glassware Etching in Laboratory Glassware Washers: Causes, Impacts, and Mitigation Strategies

      View Files

Related Products

FreeZone freeze dry group, laboratory freeze dryers, lyophilizers

Freeze Dryers

Benchtop freeze dryers and mobile consoles. Models available that reach as low as -105°C. Lyophilization, evaporation or concentration, which is best for your samples?

VIEW SAMPLE PREP EBOOK

freeze drying equipment

FreeZone Freeze Dryers

FreeZone Freeze Dryers include a large touchscreen display. Lyo-Works™ OS provides a real time display of collector temperature, vacuum level and optional End-Zone™ end point detection system. 

FreeZone Triad Benchtop Freeze Dryer on FreeZone Cart with Scroll Pump with Model

FreeZone Triad Freeze Dryers

These freeze dryers are an all-in-one benchtop lyophilizer and stoppering tray dryer that cools to -85°C to freeze dry low eutectic point samples. 

 

START SELECTING

12-Port Drying Chamber 2017

Dry Ice Benchtop Freeze Dryers, -75°C, -103°F

For occasional lyophilization needs, the Dry Ice Benchtop Freeze Dryer provides a simple, economical means of freeze drying.

Vacuum Pumps

Lab Vacuum Pumps

Labconco offers a number of vacuum pump types, including Rotary Vane Pumps, Combination Pumps, Diaphragm Pumps and Scroll Pumps.

Traps and Other Vacuum Pump Accessories

PrimeMate Oil Change Systems, Chemical Traps, Dry Ice Traps, Liquid Nitrogen Traps and Liquid Traps are available, as well as the necessary tubing and tubing accessories.

Recently Viewed Products