Search

Tall Heated Product Shelf Chamber

Heated Product Shelf Chamber-Tall_For lyophilizing bulk samples
  • Heated Product Shelf Chamber-Tall_For lyophilizing bulk samples
Catalog #: 780801140
Qty:

Attributes

  • Region: International
  • Applicable Products: FreeZone 2.5 Liter, FreeZone 4.5 Liter, FreeZone 6 Liter, FreeZone 8 Liter, FreeZone 12 Liter, FreeZone 18 Liter
  • Conformance: CE
  • Plug Type: China/Australia

Specifications

  • Estimated Shipping Weight: 85.0 lbs
  • Estimated Shipping Weight metric: 39.0 kg
  • Dimensions: 13.5" w x 15.2" d x 24.6" h
  • Dimensions metric: 34.3 x 38.6 x 62.5 cm
  • Electrical: 230V, 50/60 Hz, 2A

For use with any FreeZone Freeze Dryer manufactured after July 2017. Chambers allow for drying of bulk samples, or drying of serum bottles, vials or microplates. The 10" diameter shelves are wireless and removable so that they may be placed in a freezer for pre-freezing. Chamber connects to a FreeZone Freeze Dryer for control and recording of shelf temperature from the Lyo-Works display. Temperature may be set from -20° C (-4° F) to +60° C (+140° F).

Each Chamber includes a 12" diameter clear acrylic cylinder, vacuum release valve, cap for vacuum port and 8" diameter opening to collector on bottom of chamber. Will fit 10.12” or 14.0” diameter condensers. Short Chambers include three shelves and three temperature probes. Tall Chambers include five shelves and five temperature probes.

Our Product Representatives Are Here To Help

Gail's Story Changed the Way We Think About Lab Freeze Drying

When she visited Kelly at Labconco, Gail's struggle led to an epiphany that would change how laboratory freeze drying is done. With the creation of Lyo-Works OS, samples can now be monitored from anywhere. And with End-Zone™ End Point Detection, now FreeZone Freeze Dryers can even send you an alert when your samples are completely lyophilized.

Literature & Resources

  • User's Manuals

    • Heated Product Shelf Chambers Manual

      For catalog numbers: 7808010xx series (3 shelves) and 7808011xx series (5 shelves)

      These are Heated Product Shelf Chambers manufactured in August 2017 or later.

      View Files

  • Declarations of Conformity

    • CE Declaration of Conformity - FreeZone Heated Product Shelf Chambers

      For FreeZone Heated Product Shelf Chambers manufactured after August 2017. 

      View Files

  • Software & Apps

    • Lyo-Works Bundle File

      This .zip file contains the firmware and installation instructions for FreeZone Freeze Dryers, FreeZone Bulk Tray Dryers, FreeZone Stoppering Tray Dryers, Small Tray Dryers and Heated Product Shelf Chambers manufactured in 2017 and later.

      View Files

Related Products

FreeZone freeze dry group, laboratory freeze dryers, lyophilizers

Freeze Dryers

Benchtop freeze dryers and mobile consoles. Models available that reach as low as -105°C. Lyophilization, evaporation or concentration, which is best for your samples?

VIEW SAMPLE PREP EBOOK

freeze drying equipment

FreeZone Freeze Dryers

FreeZone Freeze Dryers include a large touchscreen display. Lyo-Works™ OS provides a real time display of collector temperature, vacuum level and optional End-Zone™ end point detection system. 

FreeZone Triad Benchtop Freeze Dryer on FreeZone Cart with Scroll Pump with Model

FreeZone Triad Freeze Dryers

These freeze dryers are an all-in-one benchtop lyophilizer and stoppering tray dryer that cools to -85°C to freeze dry low eutectic point samples. 

 

START SELECTING

12-Port Drying Chamber 2017

Dry Ice Benchtop Freeze Dryers, -75°C, -103°F

For occasional lyophilization needs, the Dry Ice Benchtop Freeze Dryer provides a simple, economical means of freeze drying.

Vacuum Pumps

Lab Vacuum Pumps

Labconco offers a number of vacuum pump types, including Rotary Vane Pumps, Combination Pumps, Diaphragm Pumps and Scroll Pumps.

Traps and Other Vacuum Pump Accessories

PrimeMate Oil Change Systems, Chemical Traps, Dry Ice Traps, Liquid Nitrogen Traps and Liquid Traps are available, as well as the necessary tubing and tubing accessories.