Search

Vacuum Elbow for Accessory Port (for 6L, 12L and 18L FreeZone Systems)

Vacuum Elbow 7390500-1000
  • Vacuum Elbow 7390500-1000
Catalog #: 7390500
Qty:
Price: $24.50

Attributes

  • Applicable Products: Freeze Dryers, FreeZone 1 Liter, FreeZone 2.5 Liter, FreeZone 4.5 Liter

Specifications

  • Estimated Shipping Weight: 0.5 lbs
  • Estimated Shipping Weight metric: 0.2 kg

Our Product Representatives Are Here To Help

Gail's Story Changed the Way We Think About Lab Freeze Drying

When she visited Kelly at Labconco, Gail's struggle led to an epiphany that would change how laboratory freeze drying is done. With the creation of Lyo-Works OS, samples can now be monitored from anywhere. And with End-Zone™ End Point Detection, now FreeZone Freeze Dryers can even send you an alert when your samples are completely lyophilized.