Search

Wire Shelf Kit for CApture BT, 2 shelves

3181511 CApture BT Wire Shelf Kit
  • 3181511 CApture BT Wire Shelf Kit
Catalog #: 3181512
Qty:
Price: $840.00

Attributes

  • Applicable Products: CApture BT Fuming Systems

Specifications

  • Estimated Shipping Weight: 10.0 lbs
  • Estimated Shipping Weight metric: 5.0 kg
  • Dimensions: 26" w x 23" d each

Includes 2 stainless steel shelves, 26" w x 23" d each. Weight limit per shelf: 25 lbs.

Literature & Resources

  • Brochures

    • Forensic Enclosures Catalog

      Contains features and benefits, dimensional data, accessory information, specifications and ordering information on the complete line of Forensic Enclosures, including CApture Portable Fuming Systems, Protector Evidence Drying Cabinets and Protector Downdraft Powder Stations.

      View Files

  • Safety Data Sheets

    • Lithium Polymer Batteries SDS

      Safety Data Sheet for Lithium Ion Polymer rechargable batteries used in CApture Field Power Kits.

      View Files

Related Products

Labconco Forensic Enclosures with Scientist

Forensic Enclosures

Labconco offers a variety of forensic equipment, including Protector Evidence Drying Cabinets, Protector Downdraft Powder Stations and CApture CA Fuming Systems. 

Recently Viewed Products