Oval Polypropylene Cupsink
Price: $137.00
- Applicable Products: Flat Work Surfaces, SpillStopper Work Surfaces with cutout
Filters applied
Showing 1 - 2 of 2 Results
Price: $137.00
Price: $276.00
These enclosures keep particulates contained during weighing and powder transfer. Other enclosures provide a ventilated space for keeping powder-generating apparatus contained.
Base Cabinets provide support for the full line of benchtop Labconco fume hoods and other enclosures and may be mixed or matched so that total width equals the width of the hood.
Labconco Hydraulic Lift, SoLo and Telescoping Base Stands are ADA compliant and provide sturdy support for a variety of Labconco fume hoods and enclosures.
Class I and Class II biological safety cabinets are suitable for use with agents that require Biosafety Level 1, 2 or 3 containment.
These enclosures provide ISO Class 5 or better conditions that protect your work from airborne particulates and cross contamination.
These enclosures use carbon filters and, in some cases HEPA filters, to protect users from exposure to hazardous fumes. No ducting is required.
Labconco offers a complete line of accessories to customize your Protector, Basic or Fiberglass 30 Laboratory Hood.
Labconco offers a wide range of general chemistry, educational, high performance, filtered and special application chemical fume hoods for your laboratory.
Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.
These still-air enclosures provide a circulation-free work area designed to reduce cross contamination.
These enclosures are specially designed for use with polymerase chain reaction experiments.
Freestanding FlaskScrubber Glassware Washer
Catalog Number:
412001013
6' Telescoping Base Stand with Fixed Feet
Catalog Number:
3730600
Stoppering Tray Dryer
Catalog Number:
794801040
5' Telescoping Base Stands with Fixed Feet
Catalog Number:
3746703
2' Telescoping Base Stand with Fixed Feet
Catalog Number:
3746700
Stoppering Tray Dryer
Catalog Number:
794801010
Stoppering Tray Dryer
Catalog Number:
794801015
Blood Drawing Chair, Single with Cabinet
Catalog Number:
1120110
Small Tray Dryer Heated Shelf with Sensor
Catalog Number:
730152030
CentriVap micro IR Vacuum Concentrator
Catalog Number:
7701020
3' Paramount Ductless Enclosure, Tall
Catalog Number:
6963301
Guardian™ Digital Airflow Monitor
Catalog Number:
9743207