Search

Forensic Equipment

Designed for consistent, trustworthy results

We work closely with forensic experts to design forensic laboratory equipment you can trust. Consistent finger print fixing. Chain of custody. Easy to use and easy to clean. We know what makes crime labs work and what it takes to keep evidence strong.

CA Fuming Chamber

CApture BT Benchtop CA Fuming Systems 

The CApture BT is a spacious Cyanoacrylate (CA) evidence fuming chamber with a durable, easy-to-clean stainless steel liner. It's designed to protect you, your process and your evidence.



Evidence Drying Cabinet

CApture BT Benchtop CA Fuming Systems 

Preserve chain of custody while you preserve damp or wet evidence. Protector Evidence Drying Cabinets provide a secure ventilated area to dry evidence such as clothing, bedding and confiscated materials.



Portable CA Fuming System

CApture Portable CA Fuming System  

The CApture Portable Fuming System quickly fixes latent fingerprints at the crime scene using microburst or traditional CA (cyanoacrylate) fuming methods. Gets more consistent results on the scene and protects the user and the crime scene from hazardous CA fumes.



Downdraft Fingerprinting Powder Station

Protector Downdraft Fingerprint Powder Stations  

Designed to keep users safe from dust and powders during fingerprint processing. These open-sided, open-top work stations allow unrestricted operator movement. Link multiple units together for large evidence. 



General Equipment for the Forensics Lab

XStream High Efficiency Fume Hood

Laboratory Fume Hoods  

Containment-enhancing features allow Labconco's high efficiency fume hoods to operate at lower face velocities than traditional hoods. Ground-breaking energy efficiency with unsurpassed user protection.



Biological Safety Cabinet

Biological Safety Cabinets  

Logic+ Class II, Type A2 and Type B2 biological safety cabinets provide personnel, product and environmental protection from hazardous particulates and agents that require biosafety level 1, 2 or 3 containment.