Search

5' Purifier Rebel Logic+ Class II A2 Biosafety Cabinet with 10" sash opening, UV Light, Service Fixture, Vacu-Pass Portal and Base Stand

5' Purifier Rebel Logic+ Class II A2 Biosafety Cabinet with 10" sash opening, UV Light, Service Fixture, Vacu-Pass Portal and Base Stand
  • 5' Purifier Rebel Logic+ Class II A2 Biosafety Cabinet with 10" sash opening, UV Light, Service Fixture, Vacu-Pass Portal and Base Stand
  • Rebel Logic+ A2 Biosafety Cabinet on Stand
  • Rebel Logic+ Biosafety Cabinet Close Up with Rebel Microscope
  • Rebel Logic+ Biosafety Cabinet Close Up with Rebel Microscope and Scientist

Catalog #: 302511531

Discontinued Item

This product has been discontinued and is no longer available for purchase. Support literature is still available for download. Replacement parts and accessories may be available for purchase. Please contact Labconco at 800-821-5525 or 816-333-8811.

Attributes

  • Product Subcategory: Class II, Type A2 Biological Safety Cabinets
  • Nominal Width: 5'
  • Protection Type: Product and Personnel
  • Nominal Sash Opening: 10" (25 cm)
  • Region: International
  • Built In Options: UV Light, Valves (Air, Vacuum, etc.), Cord, Cable & Tubing Portal
  • Base Stand: Included
  • Conformance: ADA, CE

Specifications

  • Estimated Shipping Weight: 815.0 lbs
  • Estimated Shipping Weight metric: 369.7 kg
  • Dimensions: 66.3" w x 32.0" d x 89.3-96.3" h
  • Dimensions metric: 168.4 x 81.3 x 226.8-244.6 cm
  • Electrical: 230V, 50/60 Hz, 6A

How to Safely Operate Your Biosafety Cabinet

This video will explain how to safely operate your Labconco Logic+ or Axiom biological safety cabinet. Work in comfort and safety.

Literature & Resources

  • Brochures

    • Rebel Logic+ Biosafety Cabinet and True-Ergo Table Flyer

      This flyer contains features, benefits and ordering information of the Purifier Rebel Logic+ Biosafety Cabinet and Rebel True-Ergo Table, designed for use with Discover Echo's Rebel Microscope. Microscope not included.

      View Files

  • White Papers

    • Controlling Airflow in Class II Biosafety Cabinets

      This white paper reviews the current technologies used by various biosafety cabinet manufacturers to monitor and maintain proper airflows as HEPA filters load.

      View Files

  • Technical Manuals

    • Biosafety Cabinet Technical Manual and Specifications

      Logic+ and Cell Logic+ A2 | B2 Biosafety Cabinets

      Axiom C1 Biosafety Cabinets 

      PuriCare Procedure Stations 

      View Files

Related Products

4ft Telescoping Base Stand with Fixed Feet

Base Stands

Labconco Hydraulic Lift, SoLo and Telescoping Base Stands are ADA compliant and provide sturdy support for a variety of Labconco fume hoods and enclosures. 

Logic+ Trace Odor Filter

Filters & Prefilters

A variety of prefilters and carbon, HEPA, and ULPA filters are compatible with Labconco ventilation products.

Mag-Zone Pipette Holder

Biosafety Cabinet & Clean Bench Accessories

Labconco offers a variety of accessories to customize your Purifier Biosafety Cabinet, PuriCare Procedure Station or Purifier Clean Bench.

Recently Viewed Products

No Image

5' Purifier Logic+ Class II A2 Biological Safety Cabinet with 8" sash opening, UV Light, Service Fixture, Vacu-Pass Portal and Base Stand


Catalog Number:
302581101

No Image

5' Purifier Logic+ Class II A2 Biological Safety Cabinet with 8" sash opening with Base Stand


Catalog Number:
302580111

No Image

5' Purifier Logic+ Class II A2 Biological Safety Cabinet with 12" sash opening, UV Light, Service Fixture, Vacu-Pass Portal and Base Stand


Catalog Number:
302521131

No Image

5' Purifier Logic+ Class II A2 Biological Safety Cabinet with 10" sash opening with Base Stand


Catalog Number:
302510131

No Image

5' Purifier Logic+ Class II A2 Biological Safety Cabinet with 10" sash opening


Catalog Number:
302510031

8' Protector XL Benchtop Laboratory Fume Hood

5' Protector XL I-S Benchtop Laboratory Hood with 2 service fixtures and 1 electrical duplex, 30" interior depth


Catalog Number:
111516002

PVC Perchloric Hood 1200

5' Protector PVC Perchloric Acid Laboratory Hood, 2 Fixtures,1 Receptacle, 115V


Catalog Number:
140510002

5' Protector Premier without model

5' Protector Premier Laboratory Hood with built-in exhaust blower and 2 service fixtures, explosion proof


Catalog Number:
100500091

5' Protector Premier without model

5' Protector Premier Laboratory Hood with built-in exhaust blower and 2 service fixtures


Catalog Number:
100500061

No Image

4' Purifier Rebel Logic+ Class II A2 Biosafety Cabinet with 10" sash opening, UV Light, Service Fixture, Vacu-Pass Portal and Base Stand


Catalog Number:
302411501

No Image

4' Purifier Logic+ Class II A2 Biological Safety Cabinet with 12" sash opening


Catalog Number:
302420041

No Image

4' Purifier Logic+ Class II A2 Biological Safety Cabinet with 10" sash opening with Base Stand


Catalog Number:
302410151