Search

Double Blood Drawing Chair with Center Storage Cabinet

Double Blood Drawing Chair with Center Storage Cabinet
  • Double Blood Drawing Chair with Center Storage Cabinet
  • Double Blood Drawing Chair with Center Storage Cabinet

Catalog #: 1120200

Discontinued Item

View replacement: Blood Drawing Chair, Double with Cabinet (1120210)

This product has been discontinued and is no longer available for purchase. Support literature is still available for download. Replacement parts and accessories may be available for purchase. Please contact Labconco at 800-821-5525 or 816-333-8811.

Specifications

  • Estimated Shipping Weight: 188.0 lbs
  • Estimated Shipping Weight metric: 85.0 kg
  • Dimensions: 76.0" w x 27.5" d x 36.5" h
  • Dimensions metric: 193.0 x 69.9 x 92.7 cm

Literature & Resources

  • Brochures

    • Labconco Blood Drawing Chairs Brochure

      This brochure details Labconco standard and bariatric blood drawing chairs.

      View Files

  • User's Manuals

    • Blood Drawing Chair Instruction Manual

      11200-00 AND 11200-01 Models Blood Drawing Chair (Shipped fully assembled)
      11201-00 and 11201-01 Models Single Blood Drawing Chair & Cabinet (Assembly required)

      View Files