Remote notification, data collection, and optional End-Zone™ end point detection with Lyo-Works™ OS on freeze dryer. Suitable for lyophilizing aqueous samples.
FreeZone 8 Liter Benchtop Freeze Dryers are designed for lyophilizing moderate sample loads. The compact design is ideal for labs with limited floor space.
The upright stainless steel collector coil holds 8 liters of ice before defrosting. A single 3/4 hp HCFC/CFC-free refrigeration system cools the collector to -50° C (-58° F), suitable for aqueous samples.
Lyo-Works™ OS provides a real time display of collector temperature, vacuum level and optional End-Zone™ end point detection system, shown on a 5" full color, capacitive touchscreen. Models with PTFE-coated collectors that can withstand corrosive compounds are available.
Vacuum pump, drying accessory and freeze dry glassware (if not bulk freeze drying) are required (not included).
A simple way to design a complete lab freeze dry system that fits your needs.
Remote notification, data collection, and optional End-Zone™ end point detection with Lyo-Works™ OS on freeze dryer. Suitable for lyophilizing aqueous samples.
Showing 1 - 1 of 1 Results
When she visited Kelly at Labconco, Gail's struggle led to an epiphany that would change how laboratory freeze drying is done. With the creation of Lyo-Works OS, samples can now be monitored from anywhere. And with End-Zone™ End Point Detection, now FreeZone Freeze Dryers can even send you an alert when your samples are completely lyophilized.
Know as soon as your samples reach dryness. Set up your End-Zone™ End Point Detection System to alert you when the primary drying phase is complete for up to 5 samples in 600ml or larger flasks. This video shows how to install and operate the system.
The Lyo-Works Operating System makes freeze drying easy. The large, full color touchscreen display offers clear, intuitive interactions. Learn to use these features that help you get the lyophilization results you want every time.
Follow these instructions to set up your new Benchtop FreeZone Freeze Dryer. The video includes instructions for installing a 4 or 8-port manifold or a 12 or 16-port chamber. Check for other videos and instruction manuals when installing other accessories.
Learn to troublesoot vacuum leaks in Labconco FreeZone Freeze Dry Systems
Here are some simple tips to get the best results when freeze drying. These tips can also help you avoid breaking glassware, and help you select the best method of freeze dry preparation.
Contains a selection guide, features and benefits, specifications and ordering information on the complete line of FreeZone Freeze Dry Systems, with collector capacities from 2.5 to 18 liters; FreeZone Triad Freeze Dryers; FreeZone Stoppering Tray Dryers; FreeZone Bulk Tray Dryers; drying accessories; glassware and vacuum pumps.
Industry service publication on the principles of freeze drying, preparation techniques and methods.
This French-language catalog contains an overview, features, benefits, specifications and ordering information on FreeZone Freeze Dryers. Ordering information on accessories is also included. En français.
For catalog numbers in the following series: 70020xxxx, 71020xxxx, 70040xxxx, 71040xxxx, 72040xxxx, and 70080xxxx. These are 2.5L -50° C and -84° C, 4.5L -50° C, -84° C and -105° C, and 8L -50° C FreeZone Benchtop Freeze Dryers with Lyo-Works™ OS manufactured in August 2017 or later.
The installation guide for FreeZone Freeze Dryers manufactured August 2017 or later.
The installation guide in French for FreeZone Freeze Dryers manufactured August 2017 or later.
Le guide d'installation pour les FreeZone Freeze Dryers manufacturés en août 2017 ou ultérieurement.
The installation guide in German for FreeZone Freeze Dryers manufactured August 2017 or later.
The installation guide in Spanish for FreeZone Freeze Dryers manufactured August 2017 or later.
Guía de Instalación para FreeZone Freeze Dryers fabricadas en Agosto del 2017 en adelante.
For validation of predetermined FreeZone Freeze Dryers specifications. Provides a checklist of installation and operation qualifications to complete when beginning operation on new or used FreeZone Freeze Dryers manufactured in August 2017 or later. These systems have Lyo-Works™ OS, blue control panel labels and stainless steel fronts.
Declaration of Conformity for applicable models of FreeZone Freeze Dryers manufactured August 2017 to present.
This .zip file contains the firmware and installation instructions for FreeZone Freeze Dryers, FreeZone Bulk Tray Dryers, FreeZone Stoppering Tray Dryers, Small Tray Dryers and Heated Product Shelf Chambers manufactured in 2017 and later.
This is the Lyo-Works application software for your FreeZone Freeze Dryer's touchscreen Android interface. The .zip file includes installation instructions. Extract the files in order to install.