Search

Glass Lid, Large

Glass Lid for 12-Port Drying Chamber
  • Glass Lid for 12-Port Drying Chamber
Catalog #: 7439902
Qty:
Price: $965.00

Attributes

  • Applicable Products: 16-Port Drying Chamber, FreeZone 6 Liter, FreeZone 12 Liter, FreeZone 18 Liter

Specifications

  • Estimated Shipping Weight: 3.5 lbs
  • Estimated Shipping Weight metric: 1.6 kg
  • Dimensions: 14.00" diameter

Glass lid replaces the acrylic lid included with FreeZone 6, 12 & 18 Liter Freeze Dryers and with 16-Port Drying Chambers. Provides additional protection from solvents and corrosives that attack acrylic, such as acetonitrile. Includes a neoprene gasket.

Lids fit on drying chambers and FreeZone collector chambers.

Our Product Representatives Are Here To Help