Search

Glass Lid, Small

Glass Lid for 12-Port Drying Chamber
  • Glass Lid for 12-Port Drying Chamber
Catalog #: 7439903
Qty:
Price: $940.00

Attributes

  • Applicable Products: FreeZone 4.5 Liter

Specifications

  • Estimated Shipping Weight: 2.5 lbs
  • Estimated Shipping Weight metric: 1.1 kg
  • Dimensions: 10.12" diameter

Glass Lid replaces the acrylic lid included with the FreeZone 4.5 Liter Freeze Dryer with built-in 10-port drying chamber. Provides additional protection from solvents and corrosives that attach acrylic, such as acetonitrile. Includes neoprene gasket.

Lids fit on drying chambers and FreeZone collector chambers.

Our Product Representatives Are Here To Help