Search

Stoppering Tray Dryer

FreeZone Stoppering Tray Dryer 2017_for lyophilizing moderate to large loads and stoppering under vacuum
  • FreeZone Stoppering Tray Dryer 2017_for lyophilizing moderate to large loads and stoppering under vacuum
Catalog #: 794801215
Qty:

Attributes

  • Region: International
  • Applicable Products: FreeZone 6 Liter, FreeZone 12 Liter, FreeZone 18 Liter
  • Built-In Option: Isolation Valve
  • Conformance: CE
  • Plug Type: Saudi Arabia
  • Vacuum Pump Displacement Required: 163 L/min or larger displacement

Specifications

  • Estimated Shipping Weight: 431.0 lbs
  • Estimated Shipping Weight metric: 196.0 kg
  • Dimensions: 32.4" w x 24.6" d x 27.1" h
  • Dimensions metric: 82.3 x 62.5 x 68.8 cm
  • Electrical: 230V, 60 Hz, 9A

FreeZone Stoppering Tray Dryers lyophilize moderate to large loads of vials or serum bottles and stopper them under vacuum. They offer temperature control from -40 to +40° C. Options include a 6-port manifold, isolation valve and sample trays.

A pneumatic mechanism stoppers containers under vacuum on three large adjustable processing shelves, 16.5” x 12” each. An HCFC/CFC-free refrigeration system and electric heater cool and heat fluid medium that is circulated through the shelves to maintain shelf temperatures within ±1° C.

Lyo-Works™ OS lets the user set up to 30 programs, with up to 16 steps each; record, chart and store data; and receive email alerts. The tray dryer connects to a FreeZone Console Freeze Dryer that provides a real time display of the tray dryer’s parameters on a large capacitive touchscreen. 

FreeZone Console Freeze Dryer manufactured after July 2017 and vacuum pump are required (not included).



Our Product Representatives Are Here To Help

Gail's Story Changed the Way We Think About Lab Freeze Drying

When she visited Kelly at Labconco, Gail's struggle led to an epiphany that would change how laboratory freeze drying is done. With the creation of Lyo-Works OS, samples can now be monitored from anywhere. And with End-Zone™ End Point Detection, now FreeZone Freeze Dryers can even send you an alert when your samples are completely lyophilized.

Literature & Resources

  • User's Manuals

    • FreeZone Stoppering Tray Dryers Manual

      For catalog numbers in the following series: 794801xxx, 70062xxxx, 71062xxxx, 70122xxxx, 71122xxxx, and 70182xxxx. These are FreeZone Stoppering Tray Dryers and 6L -50° C and -84° C, 12L -50° C and -84° C, and 18L -50° C FreeZone Console Freeze Dryers with Stoppering Tray Dryer and Lyo-Works™ OS manufactured in August 2017 or later.

      View Files

    • FreeZone Stoppering Tray Dryer Installation Guide

      The installation guide for FreeZone Stoppering Tray Dryers manufactured August 2017 or later.

      View Files

    • FreeZone Stoppering Tray Dryer Installation Guide (French)

      The installation guide in French for FreeZone Stoppering Tray Dryers manufactured August 2017 or later.

      Le guide d'installation pour les FreeZone Stoppering Tray Dryers manufacturés en août 2017 ou ultérieurement.

      View Files

    • FreeZone Stoppering Tray Dryer Installation Guide (German)

      The installation guide in German for FreeZone Stoppering Tray Dryers manufactured August 2017 or later.

      View Files

    • FreeZone Stoppering Tray Dryer Installation Guide (Italian)

      The installation guide in Italian for FreeZone Stoppering Tray Dryers manufactured August 2017 or later.
       
      Guida rapida all'installazione del FreeZone Stoppering Tray Dryer, data di produzione da Agosto 2017.

      View Files

    • FreeZone Stoppering Tray Dryer Installation Guide (Spanish)

      The installation guide in Spanish for FreeZone Stoppering Tray Dryers manufactured August 2017 or later.

      Guía de Instalación para FreeZone Stoppering Tray Dryers fabricadas en Agosto del 2017 en adelante.

      View Files

  • Installation Qualification / Operation Qualification

    • Installation Qualification/Operation Qualification for FreeZone Stoppering and Bulk Tray Dryers

      For validation of predetermined FreeZone Stoppering and Bulk Tray Dryer Freeze Dry Systems specifications. Provides a checklist of installation and operation qualifications to complete when beginning operation on new or used FreeZone Tray Dryers manufactured in August 2017 or later.

      View Files

  • Software & Apps

    • Lyo-Works Bundle File

      This .zip file contains the firmware and installation instructions for FreeZone Freeze Dryers, FreeZone Bulk Tray Dryers, FreeZone Stoppering Tray Dryers, Small Tray Dryers and Heated Product Shelf Chambers manufactured in 2017 and later.

      View Files

Related Products

FreeZone freeze dry group, laboratory freeze dryers, lyophilizers

Freeze Dryers

Benchtop freeze dryers and mobile consoles. Models available that reach as low as -105°C. Lyophilization, evaporation or concentration, which is best for your samples?

VIEW SAMPLE PREP EBOOK

freeze drying equipment

FreeZone Freeze Dryers

FreeZone Freeze Dryers include a large touchscreen display. Lyo-Works™ OS provides a real time display of collector temperature, vacuum level and optional End-Zone™ end point detection system. 

FreeZone Triad Benchtop Freeze Dryer on FreeZone Cart with Scroll Pump with Model

FreeZone Triad Freeze Dryers

These freeze dryers are an all-in-one benchtop lyophilizer and stoppering tray dryer that cools to -85°C to freeze dry low eutectic point samples. 

 

START SELECTING

12-Port Drying Chamber 2017

Dry Ice Benchtop Freeze Dryers, -75°C, -103°F

For occasional lyophilization needs, the Dry Ice Benchtop Freeze Dryer provides a simple, economical means of freeze drying.

Vacuum Pumps

Lab Vacuum Pumps

Labconco offers a number of vacuum pump types, including Rotary Vane Pumps, Combination Pumps, Diaphragm Pumps and Scroll Pumps.

Traps and Other Vacuum Pump Accessories

PrimeMate Oil Change Systems, Chemical Traps, Dry Ice Traps, Liquid Nitrogen Traps and Liquid Traps are available, as well as the necessary tubing and tubing accessories.