3-foot Vacuum Hose
Price: $52.00
- Applicable Products: Freeze Dryers, FreeZone 1 Liter, FreeZone 2.5 Liter, FreeZone 4.5 Liter, FreeZone 6 Liter, FreeZone 12 Liter, FreeZone 18 Liter
Filters applied
Showing 1 - 3 of 3 Results
Price: $52.00
Price: $18.25
Price: $3.75
When she visited Kelly at Labconco, Gail's struggle led to an epiphany that would change how laboratory freeze drying is done. With the creation of Lyo-Works OS, samples can now be monitored from anywhere. And with End-Zone™ End Point Detection, now FreeZone Freeze Dryers can even send you an alert when your samples are completely lyophilized.
6' Protector Echo Filtered Benchtop Hood, Formaldehyde Sensor, no windows 230V
Catalog Number:
180610620
FreeZone 18 Liter -50C Console Freeze Dryer
Catalog Number:
701812210
6' Protector Echo Filtered Benchtop Hood, side windows 115V
Catalog Number:
181610200
6' Purifier Cell Logic+, Class II B2 with Temp-Zone, Service Fixtures, Vacu-Pass Portal and UV Light
Catalog Number:
343681030