3-foot Vacuum Hose
Price: $52.00
- Applicable Products: Freeze Dryers, FreeZone 1 Liter, FreeZone 2.5 Liter, FreeZone 4.5 Liter, FreeZone 6 Liter, FreeZone 12 Liter, FreeZone 18 Liter
Filters applied
Showing 1 - 3 of 3 Results
Price: $52.00
Price: $18.25
Price: $3.75
When she visited Kelly at Labconco, Gail's struggle led to an epiphany that would change how laboratory freeze drying is done. With the creation of Lyo-Works OS, samples can now be monitored from anywhere. And with End-Zone™ End Point Detection, now FreeZone Freeze Dryers can even send you an alert when your samples are completely lyophilized.
6' Protector Echo Filtered Benchtop Hood, Acid Sensor, no windows 230V
Catalog Number:
180610421
4' Protector Airo Filtered Fume Hood, Acid Sensor 230V
Catalog Number:
184410421
3' Protector Airo Filtered Fume Hood, HEPA Only 230V
Catalog Number:
184300821
3' Protector Airo Filtered Fume Hood, HEPA Only 115V
Catalog Number:
184300803
4' Protector Airo Filtered Fume Hood, Formaldehyde Sensor 115V
Catalog Number:
184410602